FLIR b40 / b50 / b60
LIGHTWEIGHT DESIGN, HEAVYWEIGHT PERFORMING INFRARED CAMERAS
FLIR b40, b50 and b60 are heavyweight performing infrared cameras specifically designed for building inspections such as missing insulation, HVAC heating and cooling issues, moisture detection, electrical problems, plumbing problems, termite & pest infestation, and much more.
Small and Lightweight
At only 600g the FLIR b-Series infrared cameras are so small and lightweight you can carry them with you anytime. Even if you are a complete beginner a FLIR b-Series camera is easy to understand and operate. The cameras come with a full manual.
Picture-in-Picture Fusion
FLIR b-Series combines a 0.6-2.3 megapixel digital camera with an infrared detector. Together, they enable Picture-in-Picture (PiP) "fusion" imaging. This feature allows you to superimpose an infrared section over a digital image of an area being inspected, simplifying both reference and later location. FLIR b40 has a fixed PiP, FLIR b50 has a PiP in 3 steps. On FLIR b60 the PiP is fully scalable which permits you to resize the thermal image as needed against the visual image.
Laser Pointer and Laser Locator
Another useful feature is the Laser Pointer (FLIR b50 and b60 only). The Laser Pointer pinpoints the hot spot on an IR image with the real physical target. The Laser Locator associates hot or cold spot in the IR image with the physical target in the field which ensures that the exact area is being evaluated.
MeterlinkTM
FLIR b60 cameras are equipped with MeterLink that displays and documents readings from an Extech moisture- or clamp meter directly on your infrared image using Bluetooth wireless connection. MeterLink will greatly improve your diagnostics, save time annotating readings, eliminate data errors, and add more customer value to your reports.
Built-in LED Lights
All FLIR b-Series cameras have two built-in LED lights. So no matter what the lighting levels are like in the area you are inspecting, you will always get the quality you need.
Insulation and Dew Point Alarms
These additional features for the FLIR b-models include built-in insulation and dew point alarms which will highlight areas where insulation may be missing or which excess moisture may be present.
FLIR b-Series Camera Model Comparison
FLIR b40
|
FLIR b50
|
FLIR b60
|

|

|
|
Thermal sensitivity: 100 mK
|
Thermal sensitivity: 100 mK
|
Thermal sensitivity: 80 mK
|
120x120 IR resolution
|
140x140 IR resolution
|
180x180 pixels IR resolution
|
0.6 megapixel digital camera
|
2.3 megapixel digital camera
|
2.3 megapixel digital camera
|
Fixed Picture-in-Picture Fusion
|
3 step Picture-in-Picture Fusion
|
Scalable Picture-in-Picture Fusion
|
Built-in LED lights
|
Built-in LED lights
|
Built-in LED lights
|
|
Laser pointer
|
Laser pointer
|
|
|
Laser Locator
|
> 5 h battery life (field replaceable)
|
> 5 h battery life (field replaceable)
|
> 5 h battery life (field replaceable)
|
Dewpoint and insulation alarm
|
Dewpoint and insulation alarm
|
Dewpoint and insulation alarm
|
| |
|
MeterLinkTM |