With its uncooled detector, high resolution, and all of the cutting-edge functionality scientists and researchers have come to expect from FLIR, the A655sc brings affordable research and science thermal imaging and measurement to a whole new level.
Specifications of FLIR A655sc Infrared Camera
![]() |
|
Detector |
FLIR SC655 |
| Detector Type | Uncooled Microbolometer |
| Spectral Range | 7.5 - 13.0 µm |
| Resolution | 640 x 480 |
| Detector Pitch | 17 µm |
| NETD | <50 mK |
Imaging |
|
| Frame Rate (Full Window) | 50 Hz |
| Max Frame Rate (@ Min Window) | 4.175 kHz (16 x 4) |
| Max Frame Rate (@ Min Window) | 200 Hz (640 x 120) |
| Dynamic Range | 14-bit |
| Digital Data Streaming | Gigabit Ethernet (50/100/200 Hz) USB (25/50/100 Hz) |
| Command & Control | Gigabit Ethernet, USB |
Measurement |
|
| Standard Temperature Range | -20°C to 150°C (-4°F to 302°F) |
| Optional Temperature Range | Up to 2,000°C (3,632°F) |
| Accuracy | ±2°C or ±2% of Reading |