The FLIR SC7000 Series is specifically designed for academic and industrial research and science applications as well as integrators who require a flexible camera with high sensitivity, accuracy, spatial resolution, and speed at an affordable cost.
FLIR SC7000 Series Infrared Camera Features:
- MWIR and LWIR spectral bands
- 320 x 256 and 640 x 512 MCT and InSb detectors
- Close-up imaging down to 3 μm
- 4-position and 8-position motorized filter