Thermal Imaging for Electrical Contractors
Electrical contractors know the value of having the right tool available for the job at hand. FLIR offers a wide range of solutions to help you improve the efficiency, accuracy, and safety of your work.

Bolted connection with increased resistance results in heat conducted down the bus bar.
Detect Problem Areas Before the Real Problems Occur
In production plants, office facilities, hospitals or hotels, an infrared camera instantly makes hot spots visible on a clear thermal image. You can scan electrical cabinets and components and survey multiple wires and connections to get an instant picture of potential trouble. Detect the problem area and repair it before real problems occur. Common electrical targets are fuses, electrical panels, bolted connections and switchgear.
Measure Temperatures in a Non-Contact Mode
A thermal camera allows you to measure the temperature of any object you are looking at in a non-contact mode, without putting yourself in danger. A crosshair or an area in the infrared image allows you to measure either the point value or the max or min value. Detect the most diverse electrical problems instantaneously by seeing them on a thermal image.
Whether it is a lightweight handheld infrared camera that fits easily in a tool belt, or a full-featured, high-definition infrared camera, FLIR can help you build the competitive edge you need in today’s marketplace.
Choose the thermal imaging product that is right for you:
Eliminate the need for opening electrical enclosures and protect yourself from the threat of arc flash injuries with new FLIR IR Windows. With added safety between you and energized equipment, you’ll save time and get more thermal and visual inspections done with greater confidence.
FLIR i3, i5 & i7 Infrared Cameras
FLIR i-Series point & shoot thermal cameras are easy-to-use, lightweight, and very affordable – the most cost-effective way to add infrared images and temperature data to any toolbox.
FLIR E-Series Infrared Cameras
The fast and powerful new FLIR E-Series is revolutionizing the way compact, professional thermal cameras capture, analyze and share images and data. Featuring Wi-Fi connectivity.
FLIR T420 and T440 Infrared Cameras
Flexible FLIR T-Series high-performance cameras feature superior thermal resolution and an ergonomic rotating optical block that helps you capture shots from tough angles comfortably, and now include Wi-Fi connectivity to mobile devices.
FLIR T620 and T640 Infrared Cameras
The innovative FLIR T620 and FLIR T640 add a new level of high performance thermal imaging with 640 × 480 resolution for greater image detail and accuracy, a 4.3 touchscreen, Wi-Fi mobile device connectivity, and more.
FLIR P620 - P660 Infrared Cameras
Our expert line of infrared cameras provide superior thermal and visual image quality, spot size resolution, temperature measurement accuracy, and a host of advanced features.