Imágenes Térmicas para la Investigación y el Desarrollo

Thermal Imaging Solutions for Every Application

 

Entry-Level Infrared Cameras

FLIR infrared research cameras start at under $10,000.

 

Thermal Bench Top Test Kits

Thermal Bench Top Test Kits

With a FLIR Bench Top Test Kit, you can detect thousands of measurement points in each thermal image and get reliable data in seconds. Together with the kit’s lens choices and time vs. temperature plotting software, FLIR now offers the most dependable infrared solution to help paint the complete picture.

 

FLIR A325sc Infrared Camera

 

 

FLIR A325sc Infrared Camera

Simple Gigabit Ethernet connectivity, multiple optic options, and available data recording and analysis software makes the A325sc  the perfect solution in the research lab and on the production line.

 

FLIR T400 Infrared Camera

 

 

FLIR T450sc Infrared Camera

With its rotating optical block and touch screen interface, the handheld T-Series is the perfect portable thermal camera for bench-top testing in the lab or dynamic testing in the field.

 

FLIR A655sc Infrared Camera

 

 

FLIR A655sc Infrared Camera

Ultra-sharp 640 × 480 thermal image resolution, high speed sub-windowing, Gigabit Ethernet and USB connectivity, and filtering options makes the A655sc the flexible high-resolution camera you need.

 

 

Performance-Level Infrared Cameras

FLIR High-performance research cameras in SWIR, MWIR, and LWIR wavebands.

 

FLIR T600 Infrared Camera

 

 

FLIR T650sc Infrared Camera

When you need superior thermal and visual image quality, small spot size, high resolution, and outstanding temperature measurement accuracy, all at an affordable cost and in a convenient handheld package, you'll choose the T650sc.

 

FLIR 2000 Series Infrared Camera

 

 

FLIR 2000 Series Infrared Cameras

SWIR imaging for research, spectroscopy, astronomy, water or ice detection, laser profiling, medical research, solar cell inspection, silicon wafer processing, and many manufacturing applications.

 

FLIR 7000 Series Infrared Camera

 

 

FLIR 7000 Series Infrared Cameras

An advanced solution with excellent thermal imagery, fast frame rates, and outstanding temperature accuracy and sensitivity, the 7000 Series is available with a field-replaceable motorized filter wheel and many lens options.

 

FLIR GF335 Broadband MWIR Infrared Camera

 

 

FLIR GF335 Broadband MWIR Infrared Cameras

The handheld, high sensitivity, low noise GF335 Broadband detects faint heat signatures, making it ideal for a wide variety of clandestine device detection, non-destructive testing, research, and scientific applications.

 

 

Advanced-Level Infrared Cameras

Powerful high definition and long-range FLIR thermal cameras for cutting edge research.

 

FLIR 6000 Series Infrared Camera

 

 

FLIR 6000 Series Infrared Cameras

A versatile MWIR imager, the 6000 Series offers high speed, high resolution, and flexibility with a built-in, user-configurable 4-position filter wheel, and multiple lens configurations.

 

FLIR 8000 Series Infrared Camera

 

 

FLIR 8000 Series Infrared Cameras

High definition MWIR imagery from a highly sensitive cooled InSb detector, the 8000 Series provides superb resolution, and lightning fast frame and data rates for extreme imaging flexibility and data capture capability.

 

FLIR RS6700 Series Infrared Camera

 

 

FLIR RS6700 Series Infrared Cameras

The rugged, full-featured, high-performance RS6700 is specifically designed for range tracking and target signature applications and is built to thrive in harsh test range environments.