FLIR SC6000 Series

MWIR Science-Grade Cameras

Download Datasheet Contact FLIR

The versatile FLIR SC6000 Series cameras give you high speed and high resolution imagery in a package that’s easy to use yet flexible in configurations for just about any scientific or research application.

 

    FLIR SC6100 Infrared Camera FLIR SC6725 Infrared Camera
   
 

Detector

 

FLIR SC6100

FLIR SC6700

Detector Type   Indium Antimonide (InSb)
Spectral Range   3.0 - 5.0 µm or 1.5 - 5.0 µm 3.0 - 5.0 µm or 1.0 - 5.0 µm
Resolution   640 x 512
Detector Pitch   25 µm 15 µm
NETD   <20 mK (18 mK typical)

Electronics / Imaging

Synchronization Modes   Genlock; IRIG-B; Sync In, Sync Out
Image Time Stamp   Internal IRIG-B Decoder Clock / TSPI Accurate Time Stamp
Integration Time   10 µsec to 687 sec 480 ns to 687 sec
Frame Rate (Full Window)   Programmable 0.0015 Hz to 126 Hz
Subwindow Mode   User-Defined
Max Frame Rate (@ Min Window)   35.112 kHz (64 x 4) 4.175 kHz (16 x 4)
Dynamic Range   14-bit
Digital Data Streaming   Simultaneous Gigabit Ethernet and Camera Link
Analog Video   NTSC, PAL, S-Video, SVGA
Command & Control   Gigabit Ethernet, USB, RS-232, Camera Link

Measurement

Standard Temperature Range  

-20°C to 350°C (-4°F to 662°F) - f/2.5
-20°C to 500°C (-4°F to 932°F) - f/4.1

-20°C to 350°C (-4°F to 662°F) - f/2.5
-20°C to 500°C (-4°F to 932°F) - f/4.0

Optional Temperature Range   Up to 1,500°C (2,732°F)
Up to 2,000°C (3,632°F)
Accuracy   ±2°C or ±2% of reading