FLIR Reporter Standard / Pro
Creating compelling and professional reports
Pro - 30 day trial version available, download
FLIR Reporter is a powerful software for creating compelling and professional reports with powerful new TripleFusion, Picture-in-Picture, and the latest Microsoft operating system and Word compatibility.
FLIR Reporter comes in a Standard and a Professional version. The features that apply FLIR Reporter Pro are indicated with (Pro).
Flexible report design and layout
Fully integrated with Microsoft Word
Powerful temperature analysis
Wizard-guided report generation
TripleFusion Picture-in-Picture (movable, sizable, scalable)
Automatic report generation by drag-and-drop
Predictive trending functionality
Automatically adds GPS coordinates to images.
TripleFusion Picture-in-Picture capabilities
FLIR Reporter´s Picture-in-Picture (PIP) features to make your reporting easy and efficient. Simply download infrared and visible images to Reporter. Easy-to-use dialog boxes and drag-and-drop features help you superimpose a smaller IR image inside the visible light photo. You can even move and size the PIP anywhere in the photo to show the level of detail that's right for your report.
Reporter also has exclusive interval and blending fusion to help you make your images more discernible and compelling.
Automatic report generation
With FLIR Reporter it´s easy to create customized reports, such as insertion of logos, etc. The ReportWizard guides you step-by-step in combining all IR inspection data - infrared and visual images, temperature measurements, and text notes – into a professional, easy-to-interpret maintenance report.
To create infrared inspection reports in a single step, simply drag image files onto the Rapid ReportManager™ icon (based on predefined report templates) on the desktop and a report is immediately generated (Pro).
Compatible with GPS
FLIR P660/B660/SC660 customers have built-in GPS capability with their cameras. FLIR Reporter automatically adds the GPS coordinates to your report. Click on the Google™ Maps icon in your image and navigate to the Google Maps satellite picture to get detailed maps, directions, longitude, latitude, and altitude readings.
FLIR Reporter 8.3 supports the new embedded GPS feature in FLIR's new P660, B660, and SC660 cameras. Downloaded images contain GPS coordinates, which can be entered in reports. By clicking the icon, you can see a satellite image, get address information, even street directions to add to your report if needed.
Predictive trending functionality
Trending (Pro) is a powerful tool to help you track thermal information relating to your IR surveys. Armed with this information you can better determine when maintenance procedures need to be performed.
Trends: Accurately track thermal performance over time with easy-to-understand charts and graphs.
More advanced features
FLIR Reporter includes numerous advanced features, including: digital zoom, color palette changes, play back of voice comments recorded in the field. Automate calculations with the powerful formula tool and the time-saving one-click ΔT function. Instant report summary creation with the Summary Table tool (Pro). Histogram and line profile graph features to facilitate more advanced analysis (Pro).