|
 |
 |
|
|
FLIR SC2500-NIR with filter
|
FLIR SC2500-NIR
Fully integrated near infrared camera for scientific studies, R&D, and critical processes
Product Overview
FLIR’s SC2500-NIR near infrared camera is designed to satisfy the requirements of a wide range of science and research applications. Its design makes it the only fully integrated camera covering the spectral range of 0.9µm to 1.7µm that combines thermal imaging and non-contact temperature measurements with superior data acquisition capabilities. While most competitive NIR cameras are simply thermal imagers, the SC2500-NIR provides accurate non-contact temperature measurements. The camera is able to be calibrated for temperatures up to 2000˚C. All required image processing electronics are embedded in the camera to deliver sharp, ready-to-use images. Other capabilities include high frame rates, flexible integration times, lock-in signal processing, spectral filtering, and a Gigabit Ethernet digital interface for seamless connection to standard PCs and laptops.
Typical Applications and Users
With pricing comparable to NIR cameras having far fewer features and capabilities, the SC2500-NIR will be of great benefit in scientific research, imaging spectroscopy, astronomy, water or ice detection, laser profiling, medical procedures, solar cell inspection, silicon wafer processing, and many manufacturing applications.
Key features:
-
Sensor Array Material: InGaAs
-
Pixel Configuration: 320 x 256 array with 30µm pitch
-
Spectral response: 0.9 – 1.7µm (optionally, 0.4-1.7µm)
-
Full frame rate: 340Hz (15kHz max. with 128 x 8 pixel windowing)
-
Data Acq. Integration Time: 400ns – 1sec in 1µs steps
-
Optical Interface: Removable C-mount with filter holder
-
Filter Holder: For neutral density and spectral filters, 25.4mm x 2mm thick
-
Inputs: Trigger and Lock-in signals (enhances signal capture capabilities)
-
Outputs: Analog (NTSC and PAL) and Digital (GigE and CAMLINK)
|
|
|