Infrared Cameras for Wide-Ranging Applications

FLIR thermography cameras are available for a wide range of applications and industries.

 

asphalt infrared

Asphalt

Highway crews use infrared technology to detect variations in the hot asphalt mix, which can lead to irregular wear and a shorter than expected life.
Learn more

 

Fever thumb

Elevated Body Temperature - Swine Flu

Initially developed during the global SARS epidemic and now being used to detect persons potentially having “Swine Flu (H1N1)”.  FLIRs unique "Automatic Temperature Compensator" normalizes for variations in ambient temperatures (i.e. room temperature), allowing operators to correctly identify out-of-norm persons as compared to the body temperature of all others in close proximity or an average group body temperature.
Learn more

 

Marine Survey

Marine Surveying

Thanks to FLIR, marine surveyors can now use the same technology that was once available only to the U.S. Navy. FLIR infrared cameras bring state-of-the-art thermal imaging to marine surveying, so you can quickly and accurately use infrared detection to perform the four "Elements of the Marine Survey" as defined by the Society of Marine Surveyors, Inc. (SAMS®) -Pre-Purchase Surveys, Insurance Surveys, Appraisal Inspections, and Damage Inspections.
Learn more