FLIR SC8000 HD Series

High Speed MWIR Megapixel Science-Grade Infrared Cameras

With highly sensitive cooled InSb detectors, superb resolution, and all of the cutting edge functionality scientists and researchers have come to expect from FLIR, the SC8000 HD Series brings science and R&D thermography to a whole new level.

 

Specifications of FLIR SC8000 Series Infrared Cameras

Model Number

FLIR SC8200

FLIR SC8300

  FLIR SC8200 Infrared Camera FLIR SC8300 Infrared Camera

Detector

Detector Type Indium Antimonide (InSb)
Spectral Range 3.0 - 5.0 µm or 1.5 - 5.0 µm
Resolution 1,024 x 1,024 1,344 x 784
Detector Pitch 18 µm 14 µm
NETD <25 mK

Electronics / Imaging

Synchronization Modes Genlock; IRIG-B; Sync Inn, Sync Out
Image Time Stamp Internal IRIG-B; Sync In, Sync Out
Integration Time 500 ns to Full Frame
Frame Rate (Full Window) 132 Hz
Subwindow Mode User-Defined
Dynamic Range 14-bit
Digital Data Streaming Simultaneous Gigabit Ethernet and Camera Link Full
Analog Video NTSC, PAL, S-Video, SVGA
Command and Control Gigabit Ethernet, USB, RS-232, Camera Link Full

Measurement

Standard Temperature Range

-20°C to 500°C (-4°F to 932°F)

Optional Temperature Range Up to 1,500°C (2,732°F)
Up to 2,000°C (3,632°F)
Accuracy ±2°C or ±2% of Reading