Thermal Imaging for Safety Applications
Safety applications exist in any industry where protection of life and assets is of importance and where an early warning of a potential critical condition is of utmost importance.
.jpg)
Deteriorated refractory revealed as hot areas.
Typical industries are: oil and gas production, power generation or distribution, steel manufacturing, or any industry which has some type of storage area where goods or materials are kept that can self-combust. Examples include: storage of splint wood, batteries, waste, coal and more. There is a fundamental need to detect hot spots and prevent them from becoming fires or costly breakdowns. Similarly, the integrity of critical vessels and infrastructure has to be monitored to avoid costly downtime and ensure on-site safety.
Thermal Monitoring Prevents Downtime and Improves Work Safety
A fix-mounted infrared camera can be installed discretely and almost anywhere to monitor your assets. It will safeguard your plant and assets and measure temperature differences to assess the urgency of the situation. This allows you to see problems before they become costly failures, preventing downtime and enhancing worker safety.
Choose the infrared camera that is right for you:
FLIR Compact A-Series Thermal Cameras
This compact, affordable infrared camera is designed specifically for machine vision. It’s perfect for those applications that only require the benefits of a thermal image but don’t need exact temperature measurement.
FLIR A300/A310 Thermal Cameras
FLIR A300/A310 infrared cameras target safety and automation applications where networking capabilities and compliance with networking protocols is of essence. The infrared cameras can be installed discretely almost anywhere to monitor your business and are ideal for any industry where fire prevention, critical vessel monitoring and fixed-mounted predictive maintenance are important.
FLIR A310 pt and A310 f Remote Monitoring Systems
FLIR A310 f and A310 pt monitoring systems are designed to withstand the elements to remotely collect valuable data. “Smart” thermal imagers and software can alert operators to security breaches and impending problems indicative of excess heat 24/7/365.
FLIR A315/A615 Thermal Cameras
The FLIR A315/A615 targets R&D and automation applications and is a perfect instrument for industries which rely on permanent monitoring of objects that are fast moving or when the temperature changes over time is quiet fast.