Optical Gas Imaging and Furnace Inspection
Many industrial gases and chemical compounds are invisible to the naked eye, yet companies transport and transform these ingredients every day.
Optical imaging using FLIR GF-Series thermal cameras offers a number of benefits compared to traditional “sniffers” because they scan a broader area much more rapidly and in areas that are difficult to reach with contact measurement tools. Infrared displays a leak as a plume of vapor in the infrared image. Once a leak is found from a safe distance, you can use your TVA to quantify the concentration.
FLIR GF Series - Fixed Lens - Export Information
FLIR GF Series - Removable Lens - Export Information
Choose the infrared camera that is right for you
FLIR GF306 thermal camera detects and visualizes SF6 (Sulfur Hexafluoride) and 25 other harmful gases quickly from a safe distance and without the need to interrupt your plant's production process.
The FLIR GF309 thermal camera is designed for high temperature industrial furnace applications. These cameras are ideal for monitoring all types of furnaces, heaters and boilers, particularly in the chemical, petrochemical and utility industries.
FLIR GF300 / GF320 Infrared Cameras
FLIR GF320 thermal camera is a preventative maintenance solution to spot leaks in piping, flanges and connections in petrochemical operations. The thermal camera can rapidly scan large areas and pinpoint leaks in real time.
The new FLIR GF346 is a revolutionary thermal camera capable of finding carbon monoxide and a number of other gases. It is unbeatable for detecting even the smallest gas leaks.