FLIR SC7000 Series

Infrared Cameras for
Research & Science

Download MWIR DatasheetDownload LWIR DatasheetContact FLIR

The FLIR SC7000 Series is specifically designed for academic and industrial research and science applications as well as integrators who require a flexible camera with high sensitivity, accuracy, spatial resolution, and speed at an affordable cost.

FLIR SC7000 Series Infrared Camera Features

  • MWIR and LWIR spectral bands
  • 320 x 256 and 640 x 512 MCT and InSb detectors
  • Close-up imaging down to 3 μm
  • 4-position and 8-position motorized filter