FLIR A310 Fixed and Pan-Tilt Camera Systems
Thermal Imaging Solutions for Continuous Remote Monitoring
FLIR A310 f (fix-mounted) and FLIR A310 pt (pan-tilt) monitoring systems are designed to withstand the elements to remotely collect valuable data. “Smart” thermal imagers and software can alert operators to security breaches and impending problems indicative of excess heat 24/7/365 while monitoring:
- Electrical Substations
- Hazardous Material Piles
- Warehouses
- Critical Vessels
Key Features of the FLIR A310 f Thermal Monitoring Solution
FLIR A310 f Features
- FLIR A310 camera: 320 x 240 pixel IR resolution
- Support for the Ethernet/IP field bus protocol (analysis, alarm, and simple camera control)
- Support for the Modbus TCP field bus protocol (analysis, alarm, and simple camera control)
- Built-in spot and area temperature measurement analysis functionality
- Extensive alarm functionality
- File sending (FTP) or email (SMTP) of analysis results or images
- 100MB Ethernet supplies simultaneous analog and digital video at 30 Hz
- PoE (Power over Ethernet)
- Built-in web server
- General purpose I/O
- Synchronization through SNTP
- Composite video output
- Multi-camera utility software: FLIR IP Config and FLIR IR Monitor included
- Open and well-described TCP/IP protocol for control and setup
- 16-bit 320 x 240 images @ 7 – 8 Hz, radiometric
- IP-66 encapsulation