FLIR i-Series Infrared Camera Comparison Chart

Model Number

FLIR i3

FLIR i5

FLIR i7

 

FLIR i3 Infrared Camera

FLIR i5 Infrared Camera

FLIR i7 Infrared Camera

Imaging

Resolution 60 x 60 pixels 100 x 100 pixels 140 × 140 pixels
Total Pixels 3,600 10,000 19,600
Thermal Sensitivity < 0.15° C < 0.1° C
Accuracy +/-2% or 2º C
Temperature Range -4ºF to 482ºF (-20ºC to 250ºC)
Field of View 12.5º x 12.5º 21º x 21º 29º x 29º
Focus Focus Free
Detector Uncooled Microbolometer
Screen 2.8" Color LCD
Frame Rate 9 Hz
Emissivity 0.1 to 1.0 Adjustable

Analysis

Thermal Palettes Iron, Rainbow, Gray
Measurement Modes Spot (center) Spot (center); Area (min. & max.); Isoterm (above/below)

File Storage

File Type Radiometric JPG (>5,000)

Other

Battery Type / Op Time Li-Ion / >5 hrs
Charging System In-Camera Charger with AC Adapter; 3 hrs to 90% capacity
Dimensions / Weight 8.8" x 3.1" x 3.3" (223 x 79 x 85 mm) / 12.8 oz (365 g)
Drop 2 m (6.6 ft)
Shock 25 g, IEC 60068-2-29
Vibration 2 g, IEC 60068-2-6
Warranty 10 Year Detector/5 Year Battery/2 Year Parts & Labor
*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations.