FLIR GF309 Infrared Cameras

FLIR GF309 Infrared Cameras

For Furnace and Electrical Inspections

The FLIR GF309 is designed for high temperature industrial furnace applications. These infrared cameras are ideal for monitoring all types of furnaces, heaters and boilers, particularly in the chemical, petrochemical and utility industries. Custom-built to see through flames, the FLIR GF309 also features a detachable heat shield designed to reflect heat away from the camera and camera operator, providing increased protection.

 

Key Features

See More with New Furnace Lens Extender

If viewports are restricting the view to your furnace tubes, then the new GF309 lens extender may be necessary. It offers better angles when measuring temperatures through a viewport. Better angles mean improved safety, more accurate measurements, and more comprehensive scans.

 

 

Engineered to "See Through Flames"

FLIR has developed a camera specially designed to inspect industrial furnaces, heaters and boilers, the FLIR GF309. The camera is equipped with a special mid wave "flame filter" that is specifically engineered for high temperature (up to 1500°).

 

Faster and Safer Inspections

The FLIR GF309 infrared camera provides temperature readings across the entire surface of your heater/boiler/furnace and will help you to inspect faster, work safer and avert unscheduled shutdowns.

 

FLIR GF309 Heat Shield

Built-in protection from the heat shield.

FLIR GF309 in Use

Safely inspect boilers and furnaces.

 

Makes Reporting Easy

Images from FLIR GF-Series infrared cameras are recordable to any off-the-shelf video recorder for easy archiving and documentation.