FLIR QuickReport Software
FLIR QuickReport allows users to organize and analyze the radiometric images from its infrared cameras and present them in a report in just three easy steps.
The software allows the user to adjust the level, span, zoom and pan of the camera. FLIR QuickReport features a choice of ten different color palettes. The alarm displays risk of surface condensation, mould growth and inadequate insulation.
The built-in report templates allow the user to either include two infrared images, or an infrared image and a digital photo. Image descriptions and text and voice comments can be transferred automatically into the report.
|
|
The Analyze tab in FLIR QuickReport which displays image information and tools to adjust measurement tools, object parameters, text comments and the measurement result table. |
Inspection Report including one IR image and one digital photo plus the analysis result table. |
The inspection report can be emailed or exported into Excel, or to the FLIR Reporter software.
Key Features
- Adjust level, span, and color palette
- Change Isotherm and temperature levels
- Create spot meters, lines, and areas
- Email one or more images
- Alter parameters for the Dewpoint and Insulation alarms
- Add your company logo to inspection reports
- Drag-and-drop images and preview report pages
- Digitally zoom and pan up to 8 times
- Fusion: Interval/Blending/Picture-in-Picture
- Text comments: Add/Delete/Edit