FLIR Reporter Pro
Create compelling and professional reports
FLIR Reporter Professional is a powerful program for creating compelling, professional, fully customized, easy-to-interpret maintenance reports. Professional Report Wizard guides you step-by-step in combining all IR inspection data - infrared and visual images, temperature measurements, and text notes - into a professional, easy-to-interpret maintenance report.
- Advanced MSX: Multi-Spectral Dynamic Imaging
- Grid settings
- Support for sketch images on both IR and visual with toggling ON/OFF feature
- Support for same FOV (field of view match)
- Flexible report design and layout
- Fully integrated with Microsoft Word
- Powerful temperature analysis
- Wizard-guided report generation
- TripleFusion Picture-in-Picture (movable, sizable, scalable)
- Automatic report generation by drag-and-drop
- Predictive trending functionality
- Automatically adds GPS coordinates to images
NOTE: FLIR Reporter Pro is being replaced by FLIR Tools+ which includes all of the functionality of Reporter but with the additional productivity features and speed of Tools+.
TripleFusion Picture-in-Picture capabilities
FLIR Reporter Pro's Picture-in-Picture (PIP) features to make your reporting easy and efficient. Simply download infrared and visible images to Reporter Pro. Easy-to-use dialog boxes and drag-and-drop features help you superimpose a smaller IR image inside the visible light photo. You can even move and size the PIP anywhere in the photo to show the level of detail that's right for your report.
Reporter Pro also has exclusive interval and blending fusion to help you make your images more discernible and compelling.
Automatic report generation
It's easy to create customized reports, such as insertion of logos, etc with FLIR Reporter Pro. The ReportWizard guides you step-by-step in combining all IR inspection data - infrared and visual images, temperature measurements, and text notes – into a professional, easy-to-interpret maintenance report.
To create infrared inspection reports in a single step, simply drag image files onto the Rapid ReportManager™ icon (based on predefined report templates) on the desktop and a report is immediately generated.
Compatible with GPS
FLIR P660/B660/SC660 customers have built-in GPS capability with their cameras. FLIR Reporter Pro automatically adds the GPS coordinates to your report. Click on the Google™ Maps icon in your image and navigate to the Google Maps satellite picture to get detailed maps, directions, longitude, latitude, and altitude readings.
Predictive trending functionality
Trending is a powerful tool to help you track thermal information relating to your IR surveys. Armed with this information you can better determine when maintenance procedures need to be performed.
More advanced features
FLIR Reporter Pro includes numerous advanced features, including: digital zoom, color palette changes, play back of voice comments recorded in the field. Automate calculations with the powerful formula tool and the time-saving one-click ΔT function. Instant report summary creation with the Summary Table tool. Histogram and line profile graph features to facilitate more advanced analysis.