FLIR® Ex-Series Infrared Camera Specifications

Model Number

 

FLIR E4

 

FLIR E5

 

FLIR E6

 

FLIR E8

 
 

FLIR E4 Infrared Camera
$995

FLIR E5 Infrared Camera
$1,495

FLIR E6 Infrared Camera
$2,495

FLIR E8 Infrared Camera
$5,995
$3,995 Limited Time Offer

Imaging and Optical Data

 
IR Resolution 80 × 60 120 × 90 160 × 120 320 × 240
Thermal Image Sample
MSX Resolution 320 × 240   
Thermal Sensitivity <0.15°C
Thermal Sensitivity - 0.15C  
<0.10°C  <0.06°C
Thermal Sensitivity - 0.06C
Field of View 45° × 34°   
Focus Focus Free
Detector Uncooled Microbolometer
Screen 3.0 in. 320 × 240 color LCD
Frame Rate 9 Hz

Analysis

 
Image Modes IR image, visual image, MSX, thumbnail gallery IR image, visual image, MSX, picture-in-picture, thumbnail gallery
Multi Spectral Dynamic Imaging (MSX) Learn More About MSX IR image with enhanced detail presentation
Picture-in-Picture N/A IR area on visual image
Temperature Range –4° F to 482°F (–20° to 250°C)
Accuracy  ±2% or 2°C
Measurement Modes Spot (center) mode
IR - Center Spot Mode
2 modes: 1 Spot (center); 1 Area Box (Min/Max)
IR - Max Temp Spot
3 modes: 1 Spot (center); 1 Area Box (Min/Max); Isotherm (above/below)
IR - Isotherm Above IR - Isotherm Below
Alarm N/A N/A Blue below or red above set temperature
Emissivity Correction Variable from 0.1 to 1.0

Set-Up

 
Color Palettes Iron, Rainbow, and Gray
Set-up Commands Local adaptation of units, language, date and time formats

Image Storage

 
Storage Capacity Internal memory store at least 500 sets of images
Storage Mode Simultaneous storage of images in IR, visual and MSX
File Formats Standard JPEG, 14-bit measurement data included

Other

 
Battery Type / Op Time  ~4 hours
Dimensions / Weight   / 1.27 lbs (0.575 kg)
Drop  2 meter / 6.6 ft
Warranty 10 Year Detector/5 Year Battery/2 Year Parts & Labor
*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.