FLIR CM83 Power Clamp

FLIR CM83 Power Clamp Meter

Engineered with Versatility to Help You Manage Power Analysis & VFD Troubleshooting

The FLIR CM83 is an industrial-grade Power Clamp Meter engineered with advanced power analysis and VFD filtering functions required by electrical troubleshooters.

 

 


CM83 - VFD Mode

 

CM83 - Inrush Current

FLIR CM83 Power Clamp Meter Features

VFD Mode

Accurately analyze non-sinusoidal waveforms and noisy signals in VFD-controlled equipment.

 

Harmonics Mode

Locate noise from different electrical draws to realign harmonics and reduce electro-mechanical equipment stress.

 

Phase Rotation

Analyze three-phase systems to measure power draw and verify if power is evenly balanced.

 

Inrush Current

Measure hard and soft start-up inrush current spikes while equipment is ramping up.

 

METERLiNK Compatibility

Embed electrical measurements into thermal images captured by METERLiNK-enabled FLIR IR cameras for easier documentation.

 

Power Factor and Active Power

Monitor power quality improvements, such as start-up realignments on three-phase equipment.

 

Bluetooth Connectivity

Connect to Android devices for remote diagnostics in hard-to-reach or hazardous areas. Also, upload data without the need for special cords.

 

Bright Dual-LED Worklights

Make your work safer/easier in poorly lit locations – especially useful when the lights are out or obstacles block your inspection targets.

 

Rugged & Shock-Resistant

Double-molded case design and extra thick rubber on the corners absorbs shock to enhance job-site reliability and long-haul durability.

 

FLIR CM83 Datasheet
To download the manual please visit our Support Center