FLIR P620-660

 

INFRARED PERFECTION

 

B620FLIR P-Series infrared cameras (P620, P640 and P660) provide superior thermal and visual image quality, spot size resolution, temperature measurement accuracy, and a host of advanced features will give you the best engineered, state of the art infrared camera available on the market today.

The P-Series infrared cameras are ideal for the predictive maintenance and non-destructive inspections. As a thermographer at a utility company or at a production or manufacturing plant, flexibility and focus is required, both from you and your camera. With it's high resolution detector and a selection o powerful lenses you obtain the best IR image quality. The tiltable viewfinder lets you operate the camera in poorly accessible areas - within safe distance from your target.

 

More Inspections, Faster

The integration of an infrared camera, digital camera, GPS (P660) video light and laser pointer allows you to do more inspections within a shorter time frame. All captured information is seamlessly integrated into the FLIR Reporter™ software allowing for powerful temperature analysis and automatic reporting. The flexibility of the FLIR P-Series will allow for efficient use regardless of application and user preferences.

FLIR B620/B660 for Building Applications

The P-Series is also available as adopted building models. The FLIR B620 and FLIR B660 are the best possible infrared cameras for building and construction applications. Additional features for the FLIR B620/B660 include humidity- and insulation defect alarms.

Common FLIR P-Series Features:

  • 640 x 480 IR resolution
  • 3.2 Megapixel digital camera including LED light's
  • Large 5.6" widescreen LCD
  • Eyepiece viewfinder for outdoor work
  • Thermal Fusion
  • Picture-in-Picture
  • Panorama support 
  • Periodic image storage
  • Programmable buttons
  • Voice and text annotation with each image
  • WLAN interface
  • Optional remote control
  • Humidity/Insulation alarms (B620/B660)

* FLIR i/T/P-Series cameras are also available as building models especially designed for building inspections.

Learn more 

FLIR P-Series Camera Model Comparison

Learn more about the cameras´ features and performance 


 

FLIR P620/B620

FLIR P640

FLIR P660/B660

P620_small.jpg P640_small.jpg P660_small.jpg

<65 mK sensitivity, accuracy +/- 2%

<55 mK sensitivity, accuracy +/- 2%

<45 mK sensitivity, accuracy +/- 1% 

Standard 24° lens

Wide range of lenses

Wide range of lenses 

2x digital zoom

8x digital zoom 

8x digital zoom 

Standard measurement functions

Extended measurement functions

Extended measurement functions 

Panorama

Panorama

Panorama

Laser Pointer

Laser Pointer

Advanced Laser Pointer

 

Set temperature alarms

Set temperature alarms

USB connection  

USB and Firewire connection

USB and Firewire connection

 

Sequence recording in camera

Sequence recording in camera

 

 

Built-in GPS

 

 

 Contrast Optimizer

 Related Industries

 

 

Electrical/Mechanical 

Electrical

A FLIR P620 photo shot taken from a long distance indicates a hot spot.

Building 
Building

A Fusion view taken with a FLIR P660 clearly shows poorly isolated roof tops.

Medical 
Medical

Infrared images are used for evaluation of a wide range of medical conditions.

 


 

Building Cameras

building range image 

* FLIR i/T/P-Series cameras also have equivalent models for building applications.

Learn more

 

 

Free Download

Building Guidebook 

Infrared Building Handbook

 

 

How to Buy

contact 

In the UK, Call +44 1732 220 011 or fill in our simple request form and we will contact you! To find the sales office near you, visit our Sales Map.

 

  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.