TrafiSense - Intelligent Thermal Traffic Sensors

ITS-Series

Thermal Imaging Cameras for Traffic Monitoring

FLIR thermal imaging systems have been integrated all over the world to provide effective, reliable traffic detection and monitoring in all types of weather and light levels.

High Image Quality

The FLIR ITS-Series cameras are equipped with an uncooled microbolometer detector that produces accurate images on which the smallest detail can be seen.

Different Lens Options

FLIR offers the ITS-Series with multiple lens options, from 13mm up to 35mm, ensuring that you have the right solution for your application.

Easy To Install

All FLIR ITS-Series thermal imaging cameras can be installed on existing infrastructure.

Designed For Use In Harsh Environments

FLIR’s ITS-Series cameras are designed and built to rigorous IP66 requirements, protecting against dust and water ingress. With a wide operating temperature range (-50C to +70C), count on the ITS-Series to deliver maximum performance in any climate.

Video Analytics

FLIR thermal imagers are designed for integration with a variety of video analytics to enhance performance.

Key Features

ITS-Series Cameras: 

  • Full Imaging Performance In Total Darkness, in All Weather Conditions
  • Can Be Used In Daylight As Well
  • Reduce Challenges Which Visible Camera Detection Systems are Faced With Such As Saturation, Reflections, Dynamic shadows And Fog
  • Serve As A Simple Plug And Play Replacement For Existing daylight Cameras
  • Are Extremely Affordable And Easy-to-use
  • Hybrid Ip And Analog Video Out