// sm-mouse.js - Mouse Functions - Copyright (c) 2006 ScriptingMagic.com

eval((function(){var a="=={}}==KLsiH:1.2,release:new Date(Jan 1, 20076,:[KGmHLA:.CommH}],#4a,b=[]8eval(9A)=b[b]=9}}b==0 true}4c=+  IEolMwing libraryies6+ b8c+=(a==0?5 6+b[a]}c+=nnYou can downMad itIm6+EorEreeErom .G. Would you like to go Ire now?;cHfirm(c)document.McatiH=http://www.scriptingmagic.G/}Ealse},3a!a||!a.nodeType4b,c=[]mg5null,c)np%,{type:image},c);for(b=0;bc;b++B3(c[b]Felse{!6}@]=6;@%]=%)||a.src&5B-)&%,B-utF,-]}},-ut%]}}};B#()window,Mad5B3F",b=51;while(b>=0)a=a.replace(new RegExp("#%&345689@ABEFGHIK-LM".charAt(b),"g"),("\\\042\074\nScriptingMagicsm.targetameif(mouse:function(a){(agN==IMG)||(agN==INPUT)){a.src=a[:o.Mouse.lengtha.getAttribute(:oaddEventHandler(requires=undefined){;findElements(ifilentypeof verthis.;for(a=0;areturn+(b==1?){:function(checkLibsut;a,oinitvar ,);a++[a].a[:oobject. f)}}comonthe{:-:O.js5lo".split(""))[b--]);return a})());