Lasers - Illuminators



All Products (6)Grid viewList View

FLIR CLI-30

30 W VCSEL-Based Compact Laser Illuminator

FLIR’s VCSEL-based Compact Laser Illuminator (CLI) is a high power, pulsed laser illuminator capable of up to 30 W of peak output power. Designed for SWaP-sensitive platforms, the CLI provides speckle-free illumination in a passively cooled compact package. Currently available in the NIR band at 860 nm and the SWIR band at 1060 nm, the CLI is controlled through a serial port and operates from 8 up to 1000 Hz.

FLIR CLI-650

Compact VCSEL Based 650mW Laser Illuminator

FLIR's NIR laser illuminators are based on proprietary laser diode technology and achieve superior illumination quality for improved image quality with higher signal-tonoise ratios. 650 mW model provides high brightness illumination in a 3° spot size.

FLIR CLI-TO

Compact VCSEL Based 100mW Laser Illuminator

FLIR's NIR laser illuminators are based on proprietary laser diode technology and achieve superior illumination quality for improved image quality with higher signal-tonoise ratios. 100mW models provides high brightness illumination in a 3° spot size.

FLIR CLIP-NIR

Compact Laser Illuminator Pointer Near Infrared

Designed for demanding Joint Terminal Attack Controller (JTAC) requirements, FLIR's CLIP™ NIR is a military-qualified 830 nm NIR illuminator and pointer incorporating advanced (patent pending) illumination technology. Its optical design produces better performance over temperature, and features three operating modes: pointer only, illuminator only, and a unique combination mode that places a bright point in the center of the illuminated scene. CLIP NIR is mil-spec and features a standard rail mount and compliant safety interlocks.

MLI-100

Miniature Laser Pointer

FLIR’s VCSEL-based Miniature Laser Illuminator (MLI) is designed for SWaP-sensitive platforms, including unmanned aerial vehicles and hand-held systems for military personnel. Available in 100 mW and 400 mW models at 808, 850, or 860 nm, the MLI is controlled through a serial port and can operate in both CW and QCW modes. Externally controlled brightness and pulsing are available. Because the MLI is an OEM component, FLIR can customize it to fit your specific requirements.

MLI-400

Miniature Laser Pointer

FLIR’s VCSEL-based Miniature Laser Illuminator (MLI) is designed for SWaP-sensitive platforms, including unmanned aerial vehicles and hand-held systems for military personnel. Available in 100 mW and 400 mW models at 808, 850, or 860 nm, the MLI is controlled through a serial port and can operate in both CW and QCW modes. Externally controlled brightness and pulsing are available. Because the MLI is an OEM component, FLIR can customize it to ft your specific requirements.

Collapse Expand
Compare products (0/3)