Infrared Camera Cores - MWIR



All Products (4) Grid view Grid view List View List View

  View and Compare 2 Models
   Collapse
FLIR Neutrino Integrated Solutions

Neutrino™ LC/CZ 19-290

FLIR is now offering Neutrino Integrated Solutions – Our best MWIR cooled camera cores now with FLIR’s own zoom lenses, a cost-effective solution with superior performance and faster time to market. FLIR zoom lenses and cameras are designed together to guarantee a simplified opto-mechanical integration and user interface. The Neutrino LC/CZ 19-290 solution provides a SWaP optimized, 19-290mm continuous zoom lens precision integrated with the Neutrino LC camera core. With a common and simplified user interface, the Neutrino LC/CZ 19-290 provides smooth, 15X continuous zoom covering a 1.9° to 27° FOV range. It is fully athermalized over a wide operating temperature range and is auto focus capable.

  View and Compare 2 Models
   Collapse
Neutrino

Midwave Infrared Cooled Camera Module

Where SWaP are design constraints, and cost and performance is desired, Neutrino™ is the ideal solution. The Neutrino offers FLIR'scommon image processing architecture and the resulting image from the 640×512 InSb array is superb! Weighing in at less than 16 oz (<450 gm) and consuming less than 5 watts at steady-state, it is FLIR's balanced MWIR core optimizing performance, cost, and ease of integration.

Collapse Expand
Compare products (0/3)