Lasers

Filter Products

All Products (11) Grid view Grid view List View List View

FLIR CLI-30

30 W VCSEL-Based Compact Laser Illuminator

FLIR’s VCSEL-based Compact Laser Illuminator (CLI) is a high power, pulsed laser illuminator capable of up to 30 W of peak output power. Designed for SWaP-sensitive platforms, the CLI provides speckle-free illumination in a passively cooled compact package. Currently available in the NIR band at 860 nm and the SWIR band at 1060 nm, the CLI is controlled through a serial port and operates from 8 up to 1000 Hz.

FLIR CLI-650

Compact VCSEL Based 650mW Laser Illuminator

FLIR's NIR laser illuminators are based on proprietary laser diode technology and achieve superior illumination quality for improved image quality with higher signal-tonoise ratios. 650 mW model provides high brightness illumination in a 3° spot size.

FLIR CLI-TO

Compact VCSEL Based 100mW Laser Illuminator

FLIR's NIR laser illuminators are based on proprietary laser diode technology and achieve superior illumination quality for improved image quality with higher signal-tonoise ratios. 100mW models provides high brightness illumination in a 3° spot size.

FLIR MLP

Miniature Laser Pointer

FLIR’s Miniature Laser Pointer (MLP) is useful for marking objects from long distances, and is compatible with all generations of night vision goggles. The ultralow weight of the FLIR MLP enables its use in small vehicles and in handheld applications. The timing sequence has multiple patterns available for user/OEM flexibility. User-defined patterns and ramping/flashing are also allowed.

FLIR MLR10K-LX

High Performance Laser Rangefinders

LX rangefinders are designed to be suitable for commercial and military applications alike, and are ideal for dynamic environments, such as ranging from moving platforms and/or ranging moving targets. Integration into larger assemblies such as handheld systems, gimbals, masts, or UAVs is simplified with its small size and ample mounting features.

FLIR SABER-NIR

Near-Infrared VCSEL Illuminator

The FLIR SABER-NIR illuminator provides high-power, near-infrared illumination for use with night vision and I2 imagers. With up to 499mW of adjustable NIR illumination, the FLIR SABER-NIR provides unsurpassed beam uniformity for the ultimate capability in feature resolution and target discrimination. Small and lightweight, the battery operated FLIR SABER-NIR can be rifle-mounted or handheld. With variable beam divergence and variable intensity from 10mW to 499mW, it can be used for both close quarter, long-range, and precision applications. FLIR has been an essential part of force protection, and reconnaissance and surveillance missions for decades, and the FLIR SABER-NIR provides a key tool for operators day or night.

FLIR VCSEL

High-Power VCSEL Arrays

FLIR’s proprietary Vertical-Cavity, Surface-Emitting Laser (VCSEL) technology is ideal for illumination applications, producing unmatched low-speckle and uniform-illumination quality. FLIR offers high-power VCSEL arrays producing up to 5W of continuous wave output power in an easy-to-mount vertical pin package. Currently offered at 1060 nm, 8xx and 9xx nm wavelengths will soon be available.

  View and Compare 3 Models
   Collapse
FLIR VPOWR

High-Power, Short-Pluse VCESLs

FLIR’s VPOWR is a high-performance short-pulse laser source capable of over 50W peak powers in 10-50 nanosecond pulses. The VPOWR uses FLIR’s proprietary Vertical-Cavity, Surface-Emitting Laser (VCSEL) technology, which offers high peak powers and high-brightness in a circular output beam for unmatched performance for time of flight ranging, 3D sensing, LIDAR, and gesture recognition applications. The plug and play board only requires supply power and trigger signal for operation. Custom formats and solutions area available.

MLI-100

Miniature Laser Pointer

FLIR’s VCSEL-based Miniature Laser Illuminator (MLI) is designed for SWaP-sensitive platforms, including unmanned aerial vehicles and hand-held systems for military personnel. Available in 100 mW and 400 mW models at 808, 850, or 860 nm, the MLI is controlled through a serial port and can operate in both CW and QCW modes. Externally controlled brightness and pulsing are available. Because the MLI is an OEM component, FLIR can customize it to fit your specific requirements.

MLI-400

Miniature Laser Pointer

FLIR’s VCSEL-based Miniature Laser Illuminator (MLI) is designed for SWaP-sensitive platforms, including unmanned aerial vehicles and hand-held systems for military personnel. Available in 100 mW and 400 mW models at 808, 850, or 860 nm, the MLI is controlled through a serial port and can operate in both CW and QCW modes. Externally controlled brightness and pulsing are available. Because the MLI is an OEM component, FLIR can customize it to ft your specific requirements.

Collapse Expand
Compare products (0/3)