All Products (86)Grid viewList View

FLIR FirstLook

Throwable, Rugged Robot

FLIR FirstLook is a throwable, rugged, and expandable robot that provides immediate situational awareness, performs persistent observation and investigates dangerous and hazardous material while keeping its operator out of harm’s way. FirstLook allows operations where other robots can’t fit or maneuver. This rugged, lightweight robot can be inserted into structures and provides operators with visual, audio, and sensor feedback before entry. The robot climbs small obstacles, overcomes curbs, turns in place and self-rights when flipped over.

R80D SkyRaider

Advanced Muti-Mission UAS

Developed for U.S. Defense and Federal Government Customers, the R80D SkyRaider delivers a range of versatile Group 2-3 payload capabilities with the agility and single-operator deployment footprint of a proven Group 1 VTOL aircraft. With its ability to carry and deliver multiple payloads up to 4.4 lbs, an open architecture, and one of the fastest, most powerful embedded artificial intelligence (AI) computing devices available on a sUAS, the SkyRaider is redefining what’s possible with a man-packable UAS.

Black Hornet PRS

Airborne Personal Reconnaissance System (PRS) for Dismounted Soldiers

The FLIR Black Hornet PRS equips the non-specialist dismounted soldier with immediate covert situational awareness (SA). Game-changing EO and IR technology bridges the gap between aerial and ground-based sensors, with the same SA as a larger UAV and threat location capabilities of UGVs. Extremely light, nearly silent, and with a flight time up to 25 minutes, the combat-proven, pocket-sized Black Hornet PRS transmits live video and HD still images back to the operator.

FLIR SUGV

Back-Packable, Rugged Robot

FLIR SUGV is a portable, single-person-lift robot with dexterous manipulation for dismounted and mobile operations. SUGV provides dismounted EOD technicians and other responders with a highly mobile robot that climbs stairs and manipulates objects. SUGV is carried and deployed from packs while on the move. The robot weighs about 30 lb (13 kg) with the manipulator and batteries installed. The SUGV manipulator lifts up to 22 lb (10 kg).

FLIR PackBot

Man-Transportable, Multi-Mission Robot

FLIR PackBot is a man-transportable robot that performs bomb disposal, surveillance and reconnaissance, CBRN detection and HazMat handling operations. PackBot easily climbs stairs and navigates narrow passages, relaying real-time video, audio and sensor data while the operator stays at a safer, standoff distance. The PackBot manipulator lifts up to 44 lb (20 kg). PackBot is deployable by one person in under two minutes. The robot stows neatly in vehicle, even fitting in a car’s trunk.

FLIR Kobra

Powerful, Heavy-Payload Robot

FLIR Kobra provides unmatched strength, power, and payload support in an easy-to-operate robot package. Kobra has a lift capacity of 330 lb (150 kg) and stretches up to a height of eleven feet, six inches, gaining access to hard-to-reach places, making it an ideal counter-vehicle borne I.E.D. robot. Suitable for indoor and outdoor use, Kobra maintains mobility on tough terrain. Unique in its class, the robot can surmount challenging obstacles such as jersey barriers.

FLIR Scorpion

Lightweight, Rugged Robot

FLIR Scorpion is a lightweight, rugged robot with superior mobility and advanced manipulation able to tackle dangerous situations. Scorpion easily slips in and out of rucksacks and is protected from drops at any angle, thanks to a patented arm that stays between and under the tracks. Scorpion’s manipulator arm offers five degrees of freedom and continuous 360-degree rotation to easily reach hard to access areas. Scorpion is currently only available to the United States DOD.

Osprey

Package Delivery Payload

The Osprey payload for the SkyRanger R70 and R80D SkyRaider provides a simple, flexible and reliable way to attach and carry almost any object weighing up to 2 kg (4.4 lbs). The Osprey kit comes with a variety of mounting brackets to provide a secure restraint for objects of varying sizes. Payload is only available for SkyRange R70 and R80D SkyRaider.

HD Zoom 30

Long-Range Zoom Imaging Payload

The HDZoom 30 is a fully-integrated, high performance electro-optical camera payload designed for demanding applications that require clear and precise images. Integrating seamlessly with the SkyRanger UAS, the HDZoom 30 offers 3-axis stabilization to capture detailed video and still photos, even under extreme environmental conditions. The HDZoom 30 delivers up to 30x optical zoom and 60x enhanced digital zoom for eyes-on-target at distances up to 5 km (3.1 miles).

EO IR Mk II

High-Fidelity Infrared & High Definition Daylight Imaging Payload

The EO/IR Mk-II is a multi-sensor imaging payload for the SkyRanger. Flexible for day and night-time operations, the EO/IR Mk-II imaging payload delivers enhanced thermal (IR) imagery in a range of color palettes – white-hot, black-hot, rainbow and ironbow.

Agentase C2

Chemical Agent Disclosure Spray

FLIR Agentase C2 chemical agent disclosure spray (ADS) is the most sensitive detection technology available. It complements electronic sensors by providing the ability to map chemical agent contamination for emergency response missions, as well as aid in the decontamination of personnel or equipment after exposure to CWAs, specifically nerve agents (G- & V-series) and sulfur mustard (HD). Agentase C2 can be used at many stages of the hazard management process to minimize spread of contamination.

Black Hornet VRS

Airborne Vehicle Reconnaissance System (VRS) for Military Operations

The FLIR Black Hornet Vehicle Reconnaissance System (VRS) equips armored or mechanized vehicles with an immediate, organic, and self-contained surveillance and reconnaissance system. Adapted from the Black Hornet Personal Reconnaissance System (PRS), the VRS has extended this game-changing and lifesaving capability of the Black Hornet nano-UAV. The launch unit is mounted externally, and fully integrated within the vehicle to create a real time situational awareness RSTA airborne system for crews protected inside the vehicle.

Cameleon Tactical

Perimeter Intrusion Detection Software

The Cameleon™ Tactical advanced camera control system is designed to provide a highly-customizable, user-friendly environment for security and surveillance applications. Its strength is its ability to control virtually any number and combination of analog and IP devices from different manufacturers with point and click simplicity. Cameleon Tactical seamlessly integrates cameras, monitors, switchers, DVRs and a host of other types of devices. Custom-developed drivers provide easy integration of legacy equipment with new systems, helping ensure cost-effectiveness.

Fido X2

Ultra-Portable Explosives Trace Detector

At less than 1.5 pounds and featuring a durable, ergonomic design, the FLIR Fido X2 explosives trace detector (ETD) offers maximum portability. It features FLIR's proprietary TrueTrace® technology to detect a broad range of chemicals used in the manufacture of homemade, commercial, and military explosives with best-in-class sensitivity. On-screen prompts guide security officers quickly through operation, so they can confidently clear vehicles and personal belongings passing through a security checkpoint.

Fido X3

Rugged, Handheld Explosives Trace Detector

The FLIR Fido X3 explosives trace detector (ETD) expedites on-site decision making with ten-second threat reporting via intuitive, go/no-go alarms. Its rugged magnesium case and splash-proof seal meet rigorous MIL-STD-810G and IP54 specifications. Fido X3 starts from cold in five minutes, contains a long-lasting, eight-hour battery, and clears down in seconds. With thousands of units fielded in over 40 countries, Fido X3 is a trusted handheld explosives trace detector for critical security applications.

FLIR Argus

Fixed Surveillance System for Perimeter Security

Argus is a fixed, rugged, preconfigured wide area surveillance system. Combining a best-in-class radar and thermal camera with Command and Control software, Argus is designed to detect and track multiple threats both near and far in the most demanding weather conditions 24 /7. When compared to other perimeter security solutions, Argus has the lowest initial cost per kilometer of secured space as well as the lowest lifetime cost.

FLIR Centaur

Medium-Sized, IOP-Compliant Robot

FLIR Centaur is the Man Transportable Robotic System Increment II (MTRS Inc II) solution. This remotely operated, medium-sized system provides a standoff capability to detect, confirm, identify and dispose of hazards. The fully-IOP compliant, open architected robot has a standard chassis and modular mission payloads in support of current and future missions. Centaur supports Engineers, Chemical, Biological, Radiological and Nuclear (CBRN) and EOD Soldiers. Centaur is currently only available to the United States DOD.

FLIR DefendIR

Mid-Range Pan/Tilt Multi-Sensor

The FLIR Ranger® MS-UC DefendIR is an industry-leading mid-range thermal imager that can see in complete darkness and through a multitude of environmental conditions, including smoke, rain, snow, dust, and dense fog. The Ranger DefendIR is ideally suited for day and night perimeter security, maritime surveillance, and DHS/DoD applications. The ruggedized housing is environmentally sealed and certified to meet NEMA4X and IP66 specifications, standing up to the most challenging weather and temperature conditions.

FLIR EnforcIR

Mid-Range Pan/Tilt Multi-Sensor with Spotlight

The Ranger MS-UC EnforcIR™ is a unique deterrence system that builds on the impressive capabilities of the DefendIR™. Along with a daylight/low-light CCD camera and an uncooled VOx thermal imager, the Ranger MS-UC EnforcIR adds a high power spotlight to detect, deter, and temporarily disorient intruders. In fact, its 12 million candlepower spotlight can illuminate trespassers within a one-mile radius — ideal for perimeter security, border surveillance, crowd control, deterrence, and SAR operations.

FLIR IBAC 1

Instantaneous Biological Analyzer and Collector

The IBAC 1 delivers a flexible, field-ready solution for bio-aerosol monitoring and sampling. The system can operate integrated in an UAV, robotic platform, or as part of a network configuration to form the "first tier" of a building/critical infrastructure protection system.

FLIR IBAC 2

Bio-Threat Detection & Collection

The IBAC 2 is a fully automated biological agent detector that provides 24/7 air monitoring. It alarms in less than 60 seconds when a bio-threat is present, triggering an onboard or remote sampler to collect a real-time sample for eventual analysis. In wide service throughout the world, IBAC 2 is used to collect and detect all four classes of biological aerosol threats (spore, viral, cellular, and protein toxins) at concentrations at or below industry goals.

FLIR LTV-X

All-Terrain Self-Contained Mobile Surveillance System

Building on the capabilities of the LTV, the LTV-X Light Tactical Vehicle is a lightweight all terrain reconnaissance and surveillance system that features a 4-passenger design, a removable sensor/mast skid, and is V-22 Osprey transportable. Quickly deployable, LTV-X gives operators the ability to go almost anywhere and conduct fully self-contained surveillance missions using advanced radar, electro-optical and thermal imaging systems.

FLIR LVSS

Lightweight Vehicle Surveillance System

Protecting vast, remote borders, shorelines, and forward-operating bases requires speed, mobility and flexibility. Maximizing the power of a limited number of personnel is also critical. The skid-based FLIR LVSS is the solution. It converts a full-sized commercial pickup into a rapidly deployable command and control center. With radar and EO/IR cameras mounted to its 16-foot mast, LVSS provides efficient surveillance coverage throughout your mission to guard against smuggling, terrorism, and illegal immigration — day and night.

FLIR MVSS

Mobile Vehicle Surveillance System

The MVSS is a rugged, multi-spectral mobile surveillance system that provides rapid deployment and unmatched maneuverability. Multiple sensor packages along with command and control software are integrated into an industry tested vehicle, transforming the cab into the command center. Available in multiple range configurations, MVSS can also network its sensors with other FLIR vehicles and command and control nodes. It's the most trusted mobile, long-range perimeter security system available.

Collapse Expand
Compare products (0/3)