Showing 19 matching products...Grid viewList View

FLIR DefendIR

Mid-Range Pan/Tilt Multi-Sensor

The FLIR Ranger® MS-UC DefendIR is an industry-leading mid-range thermal imager that can see in complete darkness and through a multitude of environmental conditions, including smoke, rain, snow, dust, and dense fog. The Ranger DefendIR is ideally suited for day and night perimeter security, maritime surveillance, and DHS/DoD applications. The ruggedized housing is environmentally sealed and certified to meet NEMA4X and IP66 specifications, standing up to the most challenging weather and temperature conditions.

FLIR EnforcIR

Mid-Range Pan/Tilt Multi-Sensor with Spotlight

The Ranger MS-UC EnforcIR™ is a unique deterrence system that builds on the impressive capabilities of the DefendIR™. Along with a daylight/low-light CCD camera and an uncooled VOx thermal imager, the Ranger MS-UC EnforcIR adds a high power spotlight to detect, deter, and temporarily disorient intruders. In fact, its 12 million candlepower spotlight can illuminate trespassers within a one-mile radius — ideal for perimeter security, border surveillance, crowd control, deterrence, and SAR operations.

FLIR Ranger HDC

Portable, Long-Range HD Thermal Imager

The Ranger® HDC is a RealHD thermal imager with a 1280x720 cooled detector. Featuring the FLIR Image Processing Engine, the Ranger HDC provides exceptional long range thermal imaging performance and 22x continuous optical zoom to maintain situational awareness for effective target assessment.

FLIR Ranger MS-LRTI

Portable, Long-Range, Pan/Tilt Multi-Sensor with Spotlight

The Ranger MS-LRTI™ deterrence system builds on the impressive capabilities of the Ranger MS-UC DefendIR™. Equipped with a day/low-light CCD camera and cooled InSb thermal imager, the Ranger MS-LRTI adds a high-power spotlight to detect, deter and temporarily disorient intruders. The 12 million candlepower spotlight can illuminate trespassers within a one-mile radius. With continuous thermal optical zoom, the Ranger MS-LRTI meets the requirements for any mission, from wide-area surveillance to long-range threat identification.

FLIR Recon B2-FO

Dual Channel Day/Night Thermal Biocular

The FLIR Recon® B2-FO multi-sensor biocular combines long-range imaging and target geo-location in a compact, portable, lightweight package. Integrate B2-FO into a remote kit for wireless operation and live video streaming. Add on a 2.5x extender in the field to increase target range to >10 km for vehicle-size targets. Delivering crisp, clear thermal and visible imagery for target identification at maximum standoff, the Recon B2-FO gives forward observers the flexibility and performance required on today’s battlefield.

FLIR Recon B9

Thermal Biocular with Thermal and EO sensors

The Recon® B9 delivers unmatched range performance and image quality in a light, ergonomic package that features a long-wave IR sensor and color EO camera with 4x continuous digital zoom as well as image storage/download capability. An optional 30mW laser pointer and internal DMC are also available. Powered by AA batteries, this portable imager is ideal for force protection, surveillance, reconnaissance, overwatch, and drug interdiction.

FLIR Recon M18

High Performance Thermal Pocket Scope

The Recon® M18 is a full-featured, high performance pocket-portable tactical scope with a standard 640x480 imager, remote video output, and available laser pointer. It’s MIL hardened and submersible, with low power consumption for long battery life.

FLIR Recon V

Thermal Binocular with EO, Laser Rangefinder and Laser Pointer

The Recon® V is a compact and light yet rugged multi-sensor thermal binocular designed for 24/7 day and night field operations that require enhanced imagery and long standoff range. Its internal GPS, DMC, and long-range laser pointer provide accurate range to target as well as precise location. The 10x continuous zoom optics, MEMS-based electronic stabilization, and high-definition color video display combine to provide unmatched image quality and flexibility.

FLIR Star SAFIRE III

Multi-Mission EO/IR Surveillance Sensor

With thousands of systems fielded, the FLIR Star SAFIRE III provides extremely reliable high performance. Along with superior image stabilization and long-range imaging, Star SAFIRE III features internal navigation for precise targeting, MWIR thermal imager, optional EO color and low-light cameras, and multiple laser payload options. The system is fully hardened for military fixed-wing and helicopter operations, and it operates continuously in all conditions – even while sitting on the tarmac with no airflow.

MERLIN Intelligence Suite

Making sensors work smarter and faster

The MERLIN™ Intelligence Suite is an adaptive system for 380-HD and 380-HDc high definition imaging sensors that reduces operator fatigue while improving crew effectiveness. Features like MERLIN™ MTI let operators stay sharply focused on assessing small targets that can be easily overlooked in the flood of information provided by HD thermal imagery.

Ranger HDC MS

Long-Range, Pan-Tilt, EO and IR Multi-Sensor with LRF

The Ranger HDC MultiSensor system integrates the long range, mid-wave HD Ranger HDC with a variety of powerful daylight sensors, and optionally a Laser Range Finder, GPS, Digital Magnetic Compass, and Automatic Video Tracker. An array of advanced functions and options are available to meet the most demanding needs. All sensors on the Ranger HDC MultiSensor units are mounted on a fast and accurate Pan & Tilt unit.

Ranger HRC FLIR

Portable, Long Range Thermal Imager

The Ranger HRC is a high-resolution mid-wave thermal imaging system built around a large format 640x512 array and a choice of powerful continuous-zoom telescopes. Available in its standalone, environmentally hardened enclosure, the system can also integrate an optional high-magnification CCD-TV camera, laser rangefinder, and digital magnetic compass.

SeaFLIR 230

Multi-spectral Surveillance System for Maritime Environments

The SeaFLIR 230 is a member of the FLIR family of 9" gimballed turrets. Representing the latest in sensor technology, it condenses extremely high performance surveillance and targeting into a compact, low mass, and lightweight system. The SeaFLIR 230 provides a significant increase in maritime surveillance, is designed to cope with the most arduous marine environments, and sets a new benchmark in capability, versatility, and price.

SeaFLIR 280-HD

Shipboard HD Multi-Spectral Surveillance System

SeaFLIR 280-HD is a high performance maritime imaging system designed to identify and track smugglers, terrorists, or any other threat – day and night, and on the roughest seas. With all-HD imaging and powerful optics on the thermal imaging payload as well as the daylight and lowlight camera payloads, SeaFLIR 280-HD reveals the details necessary for long-range vessel detection, identification, and threat assessment. It’s reliable and ready for real-time, long-range target detection, identification, and tracking at high fidelity for multiple maritime mission scenarios.

SeaFLIR 380-HD

Long-range, Shipboard HD Multi-Spectral Surveillance System

The SeaFLIR 380-HD provides superior image stabilization, ultra-long range imaging performance, and true metadata embedded in the digital video. The full HD system is easy to integrate, operating simply as a node on a network and requiring no additional junction boxes. Fully seaworthy and hardened for military vessels — and fixed-wing and helicopter operations — it can operate continuously in all conditions — even when there’s no airflow. HD thermal and color imagery in all light conditions provide clear situational awareness 24/7.

Star Safire 380-HD

Single LRU HD EO/IR Imaging System

The FLIR Star SAFIRE 380-HD provides superior image stabilization, ultra-long range imaging performance, and true metadata embedded in the digital video. Featuring internal navigation for precise targeting, a MWIR thermal imager, optional HD color and low-light cameras, and multiple laser payload options, the system is fully hardened for military fixed-wing and helicopter operations. It can operate continuously in all conditions — even while sitting on the tarmac with no airflow.

Star SAFIRE 380-HDc

SWaP-C Single LRU HD EO/IR Imaging

The Star SAFIRE® 380-HDc delivers unparalleled stabilized HD multi-spectral imaging and MERLIN® intelligence functions in a compact, low-profile package. It’s designed to maximize ground clearance in rotary aircraft without sacrificing capability and performance. Low power demand of 200W and lighter weight of only 67 pounds round out the incomparable SWaP-C advantages. Due to its 1,000mm optics, this system also provides 2x-4x greater magnification than other lightweight systems in its class.

UltraFORCE 275-HD

Compact Multi-sensor Gyro-stabilized Surveillance System

Extremely low SWaP makes the UltraFORCE 275-HD the optimal choice for weight, power and footprint-constrained platforms. The system delivers multi-spectral HD imaging performance for airborne homeland security, combat, patrol, surveillance, reconnaissance, and search and rescue programs. Durable and built to endure long missions, it’s designed for lightweight manned and unmanned airborne platforms. Built in Europe with no U.S.-sourced components, the system is non-ITAR and offers worldwide exportability and freedom of movement within Europe.

UltraFORCE 350-HD

Compact Multi-sensor Gyro-stabilized Surveillance System

With large gimbal-level performance at only 28 kg, the UltraFORCE 350-HD’s trusted multi-spectral HD imaging performance is optimized for airborne homeland security, combat, patrol, surveillance, reconnaissance, and search and rescue programs. This durable surveillance system built to endure long missions mounts on rotary-wing, fixed-wing, and unmanned airborne platforms. Built in Europe with no U.S.-sourced components, the UltraFORCE 350-HD is non-ITAR and offers extremely broad worldwide exportability and freedom of movement within Europe.

Collapse Expand
Compare products (0/3)