Star Safire 380-HD

Single LRU HD EO/IR Imaging System

The FLIR Star SAFIRE 380-HD provides superior image stabilization, ultra-long range imaging performance, and true metadata embedded in the digital video. Featuring internal navigation for precise targeting, a MWIR thermal imager, optional HD color and low-light cameras, and multiple laser payload options, the system is fully hardened for military fixed-wing and helicopter operations. It can operate continuously in all conditions — even while sitting on the tarmac with no airflow.

Star SAFIRE 380-HDc

SWaP-C Single LRU HD EO/IR Imaging

The Star SAFIRE® 380-HDc delivers unparalleled stabilized HD multi-spectral imaging and MERLIN® intelligence functions in a compact, low-profile package. It’s designed to maximize ground clearance in rotary aircraft without sacrificing capability and performance. Low power demand of 200W and lighter weight of only 67 pounds round out the incomparable SWaP-C advantages. Due to its 1,000mm optics, this system also provides 2x-4x greater magnification than other lightweight systems in its class.

TacFLIR 230

Compact Long range HD Multi-spectral Surveillance System

The TacFLIR® 230 provides maximum sensor range performance including a high-resolution color zoom TV camera with low light capability, a powerful 640x480 cooled MWIR thermal camera with 18x total magnification, and optional laser pointer and rangefinder. At 41 pounds and with a nine-inch diameter, the TacFLIR 230 provides the ability to deploy on any platform including UGVs.

TacFLIR® 280-HD

Compact Long range HD Multi-spectral Surveillance System

TacFLIR 280-HD is a high-performance land-based imaging system designed to identify and track smugglers, terrorists, or any other threat – day and night, and in the toughest terrain. Tailored for mobile deployment with high definition imaging and powerful optics and INS, TacFLIR 280-HD reveals the details necessary for long range vehicle detection, identification, and threat assessment.

TacFLIR® 380-HD

Long range HD Multi-spectral Surveillance System (Single LRU)

The TacFLIR 380-HD is a state-of-the-art ISTAR sensor designed for land vehicle applications. Identical to airborne and maritime versions of the Star SAFIRE 380-HD, TacFLIR 380-HD goes further with other sealings and shock mounts for land vehicle environments. Payloads include a MWIR camera with a native 1280x720 resolution, HD CCD cameras, HD SWIR camera, a laser range finder, and a laser pointer. 6-axis stabilization gives the TacFLIR 380-HD unmatched geolock and target tracking capabilities.

ThermoVision DSL

Vehicle Vision Systems

The DSL camera is a vehicle camera system composed of a thermal camera, a color TV camera and a protective lid with an integrated lens cleaning mechanism. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The camera has a 55 or 90 degree FOV.

ThermoVision Dual Sensor (DS)

Dual IR and EO Vehicle Situational Awareness Sensor

The DS camera is a vehicle camera system composed of a thermal camera and a color TV camera. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The driver's vision version of the camera has a 55 or 90 degree field of view (FOV).

ThermoVision SSL

Thermal imager for Vehicle Situational Awareness with Protective Lid

The SSL camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The system is composed of a thermal camera and a protective lid with an integrated lens cleaning mechanism.

UltraFORCE 275-HD

Compact Multi-sensor Gyro-stabilized Surveillance System

Extremely low SWaP makes the UltraFORCE 275-HD the optimal choice for weight, power and footprint-constrained platforms. The system delivers multi-spectral HD imaging performance for airborne homeland security, combat, patrol, surveillance, reconnaissance, and search and rescue programs. Durable and built to endure long missions, it’s designed for lightweight manned and unmanned airborne platforms. Built in Europe with no U.S.-sourced components, the system is non-ITAR and offers worldwide exportability and freedom of movement within Europe.

UltraFORCE 350-HD

Compact Multi-sensor Gyro-stabilized Surveillance System

With large gimbal-level performance at only 28 kg, the UltraFORCE 350-HD’s trusted multi-spectral HD imaging performance is optimized for airborne homeland security, combat, patrol, surveillance, reconnaissance, and search and rescue programs. This durable surveillance system built to endure long missions mounts on rotary-wing, fixed-wing, and unmanned airborne platforms. Built in Europe with no U.S.-sourced components, the UltraFORCE 350-HD is non-ITAR and offers extremely broad worldwide exportability and freedom of movement within Europe.