CBRNE Detectors - Chemical



All Products (5)Grid viewList View

Agentase C2

Chemical Agent Disclosure Spray

FLIR Agentase C2 chemical agent disclosure spray (ADS) is the most sensitive detection technology available. It complements electronic sensors by providing the ability to map chemical agent contamination for emergency response missions, as well as aid in the decontamination of personnel or equipment after exposure to CWAs, specifically nerve agents (G- & V-series) and sulfur mustard (HD). Agentase C2 can be used at many stages of the hazard management process to minimize spread of contamination.

Griffin G410

Mobile GC-MS

The FLIR Griffin G410 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in reconnaissance vehicles, mobile labs, deployable lab containers, and other portable platforms. The Griffin G410 model contains an integrated standard injection port that supports hassle-free, interchangeable sampling tools. It accurately detects and identifies explosives, drugs, CWAs, TICs, environmental pollutants, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G460

Mobile GC-MS with Air Sampling

The FLIR Griffin G460 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G410, it contains a standard injection port, but also an integrated universal sampling port that is capable of direct air sampling and is compatible with additional hassle-free, interchangeable sampling tools. The G460 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G465

Mobile GC-MS with Real-Time Air Monitoring

The FLIR Griffin G465 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G460, it contains a standard injection port and integrated universal sampling port. The addition of a heated sampling line enables survey mode for near real-time vapor threat identification. The G465 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G510

Person-Portable GC-MS

Quickly and easily identify chemical hazards at the site of interest with the FLIR Griffin™ G510 portable gas chromatograph mass spectrometer (GC-MS). It complements presumptive detectors used during emergency missions, by enabling responders to analyze all phases of matter (liquid, solid, vapor) so they can take immediate action. The G510 features a large touchscreen with automated user controls, can be operated while wearing full PPE, and is built with an IP65-rated enclosure for harsh environments.

Collapse Expand
Compare products (0/3)