CBRNE Detectors - Drugs & Narcotics



All Products (4) Grid view Grid view List View List View

Griffin G410

Mobile GC-MS

The FLIR Griffin G410 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in reconnaissance vehicles, mobile labs, deployable lab containers, and other portable platforms. The Griffin G410 model contains an integrated standard injection port that supports hassle-free, interchangeable sampling tools. It accurately detects and identifies explosives, drugs, CWAs, TICs, environmental pollutants, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G460

Mobile GC-MS with Air Sampling

The FLIR Griffin G460 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G410, it contains a standard injection port, but also an integrated universal sampling port that is capable of direct air sampling and is compatible with additional hassle-free, interchangeable sampling tools. The G460 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G465

Mobile GC-MS with Real-Time Air Monitoring

The FLIR Griffin G465 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G460, it contains a standard injection port and integrated universal sampling port. The addition of a heated sampling line enables survey mode for near real-time vapor threat identification. The G465 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G510

Person-Portable GC-MS

Quickly and easily identify chemical hazards at the site of interest with the self-contained FLIR Griffin™ G510 portable gas chromatograph mass spectrometer (GC-MS). It complements presumptive detectors used during emergency missions, by enabling responders to analyze all phases of matter (liquid, solid, vapor) so they can take immediate action. The G510 features a large touchscreen with automated user controls, can be operated while wearing full PPE, contains long-lasting batteries, and is built with an IP65-rated, spray-resistant enclosure for harsh environments.

Collapse Expand
Compare products (0/3)