Government & Defense

All Products (5)Grid ViewList View

FLIR Argus

Fixed Surveillance System for Perimeter Security

Argus is a fixed, rugged, preconfigured wide area surveillance system. Combining a best-in-class radar and thermal camera with Command and Control software, Argus is designed to detect and track multiple threats both near and far in the most demanding weather conditions 24 /7. When compared to other perimeter security solutions, Argus has the lowest initial cost per kilometer of secured space as well as the lowest lifetime cost.

FLIR LTV-X

All-Terrain Self-Contained Mobile Surveillance System

Building on the capabilities of the LTV, the LTV-X Light Tactical Vehicle is a lightweight all terrain reconnaissance and surveillance system that features a 4-passenger design, a removable sensor/mast skid, and is V-22 Osprey transportable. Quickly deployable, LTV-X gives operators the ability to go almost anywhere and conduct fully self-contained surveillance missions using advanced radar, electro-optical and thermal imaging systems.

FLIR LVSS

Lightweight Vehicle Surveillance System

Protecting vast, remote borders, shorelines, and forward-operating bases requires speed, mobility and flexibility. Maximizing the power of a limited number of personnel is also critical. The skid-based FLIR LVSS is the solution. It converts a full-sized commercial pickup into a rapidly deployable command and control center. With radar and EO/IR cameras mounted to its 16-foot mast, LVSS provides efficient surveillance coverage throughout your mission to guard against smuggling, terrorism, and illegal immigration — day and night.

FLIR MVSS

Mobile Vehicle Surveillance System

The MVSS is a rugged, multi-spectral mobile surveillance system that provides rapid deployment and unmatched maneuverability. Multiple sensor packages along with command and control software are integrated into an industry tested vehicle, transforming the cab into the command center. Available in multiple range configurations, MVSS can also network its sensors with other FLIR vehicles and command and control nodes. It's the most trusted mobile, long-range perimeter security system available.

SkyWatch

Mobile Surveillance and Deterrence Tower

Rising over two stories, FLIR SkyWatch gives you the upper hand. See more and respond faster, whether you’re protecting large crowds, guarding parking lots, monitoring for criminal behavior, or assisting search efforts. The rugged, highly-reinforced SkyWatch is a proven mobile surveillance platform that can withstand 60 mph winds while keeping the operator safe, comfortable, and focused. Portable and rapidly deployable, it provides a strategic perspective and symbolic deterrent. When SkyWatch goes up, crime comes down.

Collapse Expand
Compare products (0/3)