ThermoSight® V4000E

Remote Weapon Systems Sight

The ThermoSight® V4000E is a cooled midwave infrared (MWIR) sight for long-range remote weapon systems designed to maximize performance and stand off range. It has a wide field of view of 10 degrees to scan the scene for threats and targets a narrow 2 degrees field of view for target assessment and accurate timing. The ThermoSight® V4000E has superior automatic detail enhancement (ADE), a proven low-life cycle cost, and a fast and reliable calibration mode (NUC) for easy operation.

ThermoVision (THV) 3000 MultiSensor

Surveillance System for Long-Range Applications

The ThermoVision™ (THV) 3000 detects and classifies illegal activities and threats in total darkness, smoke, sand haze, and broad daylight conditions. The thermal camera is equipped with a long-wave, cooled Quantum Well Infrared Photodetector (QWIP) and switchable optics offering three different fields of view. It provides excellent situational awareness while also closely monitoring suspect activities in real-time. Ideal applications include perimeter security, border and coastal surveillance, force protection, and mid-range threat detection.

ThermoVision DSL

Vehicle Vision Systems

The DSL camera is a vehicle camera system composed of a thermal camera, a color TV camera and a protective lid with an integrated lens cleaning mechanism. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The camera has a 55 or 90 degree FOV.

ThermoVision Dual Sensor (DS)

Dual IR and EO Vehicle Situational Awareness Sensor

The DS camera is a vehicle camera system composed of a thermal camera and a color TV camera. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The driver's vision version of the camera has a 55 or 90 degree field of view (FOV).

ThermoVision SS

The SS camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The SS system is based on an uncooled thermal camera to provide good situational awareness day and night.

ThermoVision SSL

Thermal imager for Vehicle Situational Awareness with Protective Lid

The SSL camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The system is composed of a thermal camera and a protective lid with an integrated lens cleaning mechanism.