Maritime Systems



All Products (3)Grid viewList View

SeaFLIR 230

Multi-spectral Surveillance System for Maritime Environments

The SeaFLIR 230 is a member of the FLIR family of 9" gimballed turrets. Representing the latest in sensor technology, it condenses extremely high performance surveillance and targeting into a compact, low mass, and lightweight system. The SeaFLIR 230 provides a significant increase in maritime surveillance, is designed to cope with the most arduous marine environments, and sets a new benchmark in capability, versatility, and price.

SeaFLIR 280-HD

Shipboard HD Multi-Spectral Surveillance System

SeaFLIR 280-HD is a high performance maritime imaging system designed to identify and track smugglers, terrorists, or any other threat – day and night, and on the roughest seas. With all-HD imaging and powerful optics on the thermal imaging payload as well as the daylight and lowlight camera payloads, SeaFLIR 280-HD reveals the details necessary for long-range vessel detection, identification, and threat assessment. It’s reliable and ready for real-time, long-range target detection, identification, and tracking at high fidelity for multiple maritime mission scenarios.

SeaFLIR 380-HD

Long-range, Shipboard HD Multi-Spectral Surveillance System

The SeaFLIR 380-HD provides superior image stabilization, ultra-long range imaging performance, and true metadata embedded in the digital video. The full HD system is easy to integrate, operating simply as a node on a network and requiring no additional junction boxes. Fully seaworthy and hardened for military vessels — and fixed-wing and helicopter operations — it can operate continuously in all conditions — even when there’s no airflow. HD thermal and color imagery in all light conditions provide clear situational awareness 24/7.

Collapse Expand
Compare products (0/3)