Riflescopes - Thermal - Standalone Optic



All Products (6) Grid view Grid view List View List View

  View and Compare 3 Models
   Collapse
FLIR ThermoSight® PRO PTS233

Thermal Imaging Weapon Sight

Powered by the breakthrough FLIR Boson core, the ThermoSight Pro Series® PTS233 weapon sight sets the standard for thermal detection and classification. Featuring a 12 µm pixel pitch sensor and 19mm lens, the PTS233 delivers brilliant, clean thermal imaging with a 12° × 9.5° field of view for greater precision. The entire ThermoSight Pro Series offers an uncompressed video signal, a high definition display, and shot-activated video recording.

FLIR ThermoSight® PRO PTS536

Thermal Imaging Weapon Sight

Powered by the breakthrough FLIR Boson core, the ThermoSight Pro Series® PTS536 weapon sight sets the standard for thermal detection and classification. Featuring a 12 µm pixel pitch sensor and 50mm lens, the PTS536 delivers brilliant, clean thermal imaging with a focused 4.5° × 3.5° field of view. The entire ThermoSight Pro Series offers an uncompressed video signal, a high definition display, and shot-activated video recording.

FLIR ThermoSight® PRO PTS736

Thermal Imaging Weapon Sight

Powered by the breakthrough FLIR Boson core, the ThermoSight Pro Series® PTS736 weapon sight sets the standard for thermal detection and classification. Featuring a 12 µm pixel pitch sensor and 75mm lens, the PTS736 produces brilliant, clean thermal imaging with a 3° × 2.5° field of view for long-range targets. The entire ThermoSight Pro Series offers an uncompressed video signal, a high definition display, and shot-activated video recording.

  View and Compare 8 Models
   Collapse
  View and Compare 8 Models
   Collapse
Collapse Expand
Compare products (0/3)