Industrial

Showing 6 matching products...Grid viewList View

FLIR A6604

Continuous Gas Leak Detection Camera

Optical gas imaging cameras from FLIR can visualize and pinpoint gas leaks. With an optical gas imaging camera it is easy to continuously scan installations that are in remote areas or in zones that are diffcult to access. Continuous monitoring means that you will immediately see when a dangerous or costly gas leak appears so that immediate action can be taken. Optical gas imaging (OGI) cameras are widely used in industrial settings such as oil refneries, natural gas processing plants, offshore platforms, chemical/ petrochemical industries, and biogas and power generation plants. OGI cameras like the FLIR A6604 can detect harmful greenhouse gases that can seriously harm the environment .

FLIR G300 a

Optical Gas Imaging Camera For Gas Leak Detection

The FLIR G300 a optical gas imaging (OGI) camera visualizes gas, so you can monitor installations in remote or hazardous areas for gas leaks. Through continuous monitoring, you can catch dangerous, costly hydrocarbon or volatile organic compound (VOC) leaks and take immediate action. OGI cameras are widely used in industrial settings, such as natural gas processing plants and offshore platforms. It can be easily integrated in housings with application-specific requirements.

FLIR GF300

Infrared Camera for Methane and VOC Detection

The FLIR GF300 detects methane, other hydrocarbon, and volatile organic compounds resulting from the production, transportation, and use of oil and natural gas. This camera can scan large areas and visualize potential gas leaks in real-time, so you can check thousands of components over the course of one survey. Designed with the user in mind, the GF300 is lightweight, offers both a viewfinder and LCD monitor, and has direct access to controls.

FLIR GF320

Infrared Camera for Methane and VOC Detection

The FLIR GF320 detects hydrocarbon and volatile organic compound (VOC) emissions from natural gas production and use. With this optical gas imaging camera, inspectors can check thousands of components and see potential gas leaks in real-time. The GF320 is lightweight, offers both a viewfinder and LCD monitor, and has direct access to controls. Embedded GPS data helps in identifying the precise location of faults and leaks, for faster repairs.

FLIR GFx320

Intrinsically Safe OGI Camera

The FLIR GFx320 represents ground breaking technology for visualizing fugitive hydrocarbon leaks at natural gas well sites, off-shore platforms, liquid natural gas terminals, and more. Its Intrinsically Safe designation means surveyors can work confidently inside critical safety zones. And thanks to the GFx320’s ergonomic features, such as the articulating LCD screen, surveyors can work quickly and comfortably all day.

QL320

Quantitative Optical Gas Imaging System for GFx320/GF320

The QL320 by Providence Photonics is a quantitative optical gas imaging (QOGI) system that allows surveyors to measure the leak rates for methane and other hydrocarbons. This eliminates the need for secondary sampling with a toxic vapor analyzer or similar tool. Plus, the QL320 does not require close contact with the gas in order to measure emission rates, making it a safer solution for quantifying gas leaks.

Collapse Expand
Compare products (0/3)