Test & Measurement - IR Thermometers



Filter Products

All Products (5) Grid view Grid view List View List View

Extech IR200 Non-Contact Forehead IR Thermometer

The IR200 is ideal for quickly screening individuals for elevated skin temperature. This infrared thermometer has a non-contact design that eliminates the need for replacement probe covers and other supplies. The IR200 is accurate to 0.3°C (0.5°F) with 0.1°C/°F resolution when measuring skin temperatures between 32.0°C to 42.5°C (89.6°F to 108.5°F). Adjustable alarm alerts user visually and audibly when temperature exceeds programmed limit. Optimum measurement distance of 5 to 15 cm (1.9 to 5.9 in). Move the Body/Surface function switch to the Surface position for non-contact surface temperature measurements from 0°C to 60°C (32°F to 140°F). With a fast response of just 0.5 seconds, users can simply press the trigger and read temperature on the large backlit LCD display. Memory stores up to 32 readings for easy recall. Comes complete with 2 AA (1.5V) batteries and pouch.

FLIR TG56

30:1 Spot IR Thermometer with Type K Thermocouple

The FLIR TG56 provides non-contact surface temperature readings so you can quickly and easily take measurements in places that are out of reach. Providing a distance-to-spot ratio of 30:1, the TG56 can measure smaller targets from a safer distance. The thermometer gives you control to view your current reading and last two temperature readings simultaneously, and the color screen makes it easy to navigate and select settings.

FLIR TG54

24:1 Spot IR Thermometer

The FLIR TG54 provides non-contact surface temperature readings so you can quickly and easily take measurements in places that are out of reach. Providing a distance-to-spot ratio of 24:1, the TG54 can measure smaller targets from a safer distance. The thermometer gives you control to view your current reading and last two temperature readings simultaneously, and the color screen makes it easy to navigate and select settings.

FLIR TG165

Spot Thermal Camera for General Use

The FLIR TG165 Spot Thermal Cameras bridge the gap between single spot infrared thermometers and FLIR's legendary thermal cameras. Equipped with FLIR's exclusive Lepton® micro thermal sensor, these cameras let you see the heat so you know exactly where to target the measurement spot. Easily find unseen hot and cold spots for instant troubleshooting, and store images and data to show customers and include in reports.

FLIR TG165-X

MSX® Thermal Camera

The FLIR TG165-X helps you visualize the hot and cold spots that can indicate electrical faults, mechanical break-downs, or air and water leaks. This all-in-one, non-contact measurement and imaging tool displays temperature anomalies on screen, allowing you to inspect efficiently and pinpoint the source of problems faster than with a single-spot IR thermometer. See components clearly and even read labels thanks to FLIR patented MSX image enhancement, which adds visual details to full thermal images. The bullseye laser ensures you’re always targeting the right component for measurement while easy-to-use buttons and settings help you complete the job quickly and stress-free. With internal storage for up to 50,000 images and a rechargeable Li-ion battery, the FLIR TG165-X is ready to go right out of the box.

Collapse Expand
Compare products (0/3)