Test & Measurement - Concrete Solutions



Filter Products

All Products (5) Grid view Grid view List View List View

  View and Compare 4 Models
   Collapse
intelliRock II Reader Kit

intelliRock System Hub

The intelliRock II Reader Kit is the hub of the intelliRock system. The Reader provides connectivity to loggers in the field so critical decisions can be made at the touch of a button. The user can easily activate loggers to start tracking key data points during concrete curing. The Reader allows the input of important notes, jobsite and location information specific to that logger and it allows the viewing of temperature and strength data already stored. Temperature and strength data can be viewed in both numerical and graphical formats. The user can download all critical data captured by the logger and transport it back to the PC for further analysis and distribution via the intelliRock software.

  View and Compare 2 Models
   Collapse
  View and Compare 4 Models
   Collapse
intelliRock III Reader

Concrete Strength and Temperature Profiling System

The intelliRock III reader provides connectivity to loggers in the field so critical decisions can be made at the touch of a button. You can easily activate loggers to start tracking key data points during concrete curing. It features a built–in thermal imager for temperature profiling and onsite problem detection. Use the reader to input important notes and jobsite or location information specific to that logger.

Collapse Expand
Compare products (0/3)