All Products (30)Grid viewList View

FLIR X8500sc MWIR

High-Speed HD MWIR InSb Camera

The FLIR X8500sc is a highly sensitive, high-speed, high definition MWIR camera designed for scientists, researchers, and engineers. It has all the features needed for research and science: from on-camera RAM/SSD recording to a four-position motorized flter wheel. Plus, by combining HD resolution with high-speed frame rates, the X8500sc allows researchers to fully image the scene and stop motion on high-speed events – whether they’re in the lab or on the test range.

FLIR X8500sc SLS

High-Speed HD LWIR SLS Camera

The FLIR X8500sc SLS is a highly sensitive, high definition LWIR camera designed for scientists, researchers, and engineers. The strained layer superlattice (SLS) detector offers HD resolution combined with shorter snapshot speeds, wider temperature bands, and better uniformity than current LWIR or MWIR alternatives. With advanced triggering and on-camera RAM/SSD recording, researchers can easily stop motion on high-speed events, whether they’re in the lab or on the test range.

FLIR X6800sc MWIR

High Speed, Performance MWIR InSb Camera

The FLIR X6800sc is a fast, highly sensitive MWIR camera designed for scientists, researchers, and engineers. With advanced triggering and on-camera RAM/SSD recording, this camera offers the functionality to stop motion on high- speed events both in the lab and at the test range. The X6800sc has a cooled FLIR indium antimonide (InSb) detector and captures full 640 x 512 images at 502 frames per second, or up to 29,134 Hz with windowing.

FLIR Research Studio

Analysis Software

FLIR Research Studio is designed to work the way you do, with a simplified workflow for displaying, recording, viewing, and analyzing FLIR camera data. The software sets up quickly on your preferred platform—Windows, MacOs, or Linux—in more than 20 different languages. The streamlined, intuitive interface allows users of all levels to record and evaluate thermal data from multiple cameras and recorded sources simultaneously. With the ability to save and share workspaces within the data file, colleagues can view the recorded data exactly how you do, increasing efficiency and reducing the potential for measurement results to be misinterpreted due to poor translations.

FLIR X6900sc MWIR

High Performance MWIR InSb Camera

The FLIR X6900sc is an extraordinarily fast, highly sensitive MWIR camera designed for scientists, researchers, and engineers. With advanced triggering, on-camera RAM/SSD recording, and a four-position motorized filter wheel, this camera offers the functionality to stop motion on high speed events, whether they’re in the lab or on the test range

FLIR BHP SDK

Cooled Camera Software Development Kit

The FLIR BHP SDK allows users of A6600/A6200sc/A6700sc/A8300sc/SC6x00/SC8x00/RS6700 series cameras to integrate camera control and GigE data streaming into their own applications. The BHP SDK provides C/C++ functions to control all available camera operations. The SDK is in the form of a Visual Studio project that includes integrated help and many example programs to demonstrate how to use the various functions.

FLIR X6900sc SLS

High Performance LWIR SLS Camera

The FLIR X6900sc SLS is an extraordinarily fast, highly sensitive LWIR camera designed for scientists, researchers, and engineers. The strained layer superlattice (SLS) detector offers shorter snapshot speeds, wider temperature bands, and better uniformity than current LWIR or MWIR alternatives. With advanced triggering, on-camera RAM/SSD recording, and a four-position motorized filter wheel, this camera offers the functionality to stop motion on high-speed events both in the lab and at the test range.

FLIR A8200sc

Compact HD MWIR Performance Camera

The FLIR A8200sc is a compact, high sensitivity MWIR camera that produces low-noise HD thermal images. With its short exposure times and crisply detailed images, the A8200sc is the perfect choice for electronics inspection, aerial thermal mapping, non-destructive material testing, and industrial R&D applications.

FLIR A8300sc

Compact HD MWIR InSb Camera

The FLIR A8300sc offers the speeds and sensitivity researchers need to capture rapid thermal events and record the most accurate temperature measurements. This MWIR can stream crisply detailed, low-noise HD data over Gigabit Ethernet and CoaXPress to a PC for live image viewing and recording. With full user control over integration times, synchronization inputs, and window sizes, the A8300sc is the perfect tool for electronics inspection, thermal microscopy, non-destructive testing, and more R&D applications.

FLIR A6260

SWIR Camera with InGaAs Detector

The FLIR A6260 SWIR camera offers superior sensitivity and dynamic range paired with the flexibility of customized windowing and integration times. This InGaAs camera is very linear in the 0.9 to 1.7 µm sensing waveband, making it the perfect tool for high temperature thermal measurements and applications that require measuring through standard glass. The A6260 offers control over settings such as integration time, while allowing you to synchronize and trigger to external events and devices.

FLIR A6700 MWIR

Science-Grade MWIR InSb Camera

Designed for electronics inspections, medical thermography, manufacturing monitoring, and non-destructive testing, the FLIR A6700 MWIR camera is ideal for high-speed thermal events and fast-moving targets. Short exposure times allow users to freeze motion and achieve accurate temperature measurements. In fact, the camera’s image output can be windowed to increase frame rates to 480 frames per second to accurately characterize even higher speed thermal events, helping ensure critical data doesn’t get missed during testing.

FLIR A6750 MWIR

High Performance MWIR InSb Camera

The FLIR A6750 MWIR camera offers short exposure times and high-speed windowed frame rates, making it an ideal choice for recording rapid thermal events and fast-moving targets. Freeze motion or achieve accurate temperature measurements on moving subjects, and perform a variety of non-destructive testing with this cooled InSb camera. The 327,680 (640 x 512) pixel IR resolution and high sensitivity produce crisp imagery, well suited to electronics inspections, medical thermography, and more.

FLIR A6750 SLS

Longwave Infrared Thermal Camera

The FLIR A6750 SLS longwave camera is the ideal choice for high-speed thermal events and fast moving targets. It offers extremely short integration times and windowed frame rates above 4,000 Hz, so you can freeze motion or achieve accurate temperature measurements on moving subjects. The 327,680 (640 x 512) pixel IR resolution and high sensitivity produce crisp imagery, well suited to electronics inspections, medical thermography, and more.

FLIR RS6700

Range & Scientific Infrared Camera

The RS6700 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. RS6700 cameras are rugged, high performance, full-featured radiometric instruments that can survive the harshest of environments .

FLIR RS6800

High Speed MWIR Infrared Camera

The RS6800 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. The RS6800 camera is a rugged, high performance, full-featured radiometric instrument that can survive harsh range environments

FLIR RS8300

High-Speed MWIR Megapixel Infrared Camera

The RS8300 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. The RS8300 camera is a rugged, high performance, full-featured radiometric instrument that can survive harsh range environments

  View and Compare 4 Models
   Collapse
  View and Compare 4 Models
   Collapse
  View and Compare 7 Models
   Collapse
  View and Compare 6 Models
   Collapse
  View and Compare 7 Models
   Collapse
  View and Compare 5 Models
   Collapse
FLIR A325sc

Thermal Camera for Real-Time Analysis

Designed from the ground up to deliver the accurate thermal imaging and repeatable temperature readings you need, the FLIR A325sc provides more than 76,000 accurate temperature measurements in every image. This uncooled thermal imaging camera offers digital input directly to FLIR ResearchIR for start-and-stop recording, making it an excellent choice for a variety of research and science applications

FLIR A35sc Test Kit

Benchtop Thermal Camera

Know exactly where to measure and trust your findings every time with the FLIR A35sc Benchtop Test Kit. Unlike thermocouples or spot pyrometers, the A35sc allows you to measure thousands of temperature points across your target and get reliable data in seconds. Together with the kit’s lens choices and advanced analysis software, the A35sc kit is the most dependable temperature measurement solution for industrial and R&D labs.

Collapse Expand
Compare products (0/3)