Showing 7 matching products...Grid viewList View

FLIR X6900sc MWIR

High Performance MWIR InSb Camera

The FLIR X6900sc is an extraordinarily fast, highly sensitive MWIR camera designed for scientists, researchers, and engineers. With advanced triggering, on-camera RAM/SSD recording, and a four-position motorized filter wheel, this camera offers the functionality to stop motion on high speed events, whether they’re in the lab or on the test range

FLIR X6900sc SLS

High Performance LWIR SLS Camera

The FLIR X6900sc SLS is an extraordinarily fast, highly sensitive LWIR camera designed for scientists, researchers, and engineers. The strained layer superlattice (SLS) detector offers shorter snapshot speeds, wider temperature bands, and better uniformity than current LWIR or MWIR alternatives. With advanced triggering, on-camera RAM/SSD recording, and a four-position motorized filter wheel, this camera offers the functionality to stop motion on high-speed events both in the lab and at the test range.

FLIR A8300sc

Compact HD MWIR InSb Camera

The FLIR A8300sc offers the speeds and sensitivity researchers need to capture rapid thermal events and record the most accurate temperature measurements. This MWIR can stream crisply detailed, low-noise HD data over Gigabit Ethernet and CoaXPress to a PC for live image viewing and recording. With full user control over integration times, synchronization inputs, and window sizes, the A8300sc is the perfect tool for electronics inspection, thermal microscopy, non-destructive testing, and more R&D applications.

FLIR A6260

SWIR Camera with InGaAs Detector

The FLIR A6260 SWIR camera offers superior sensitivity and dynamic range paired with the flexibility of customized windowing and integration times. This InGaAs camera is very linear in the 0.9 to 1.7 µm sensing waveband, making it the perfect tool for high temperature thermal measurements and applications that require measuring through standard glass. The A6260 offers control over settings such as integration time, while allowing you to synchronize and trigger to external events and devices.

FLIR RS6700

Range & Scientific Infrared Camera

The RS6700 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. RS6700 cameras are rugged, high performance, full-featured radiometric instruments that can survive the harshest of environments .

FLIR RS6800

High Speed MWIR Infrared Camera

The RS6800 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. The RS6800 camera is a rugged, high performance, full-featured radiometric instrument that can survive harsh range environments

FLIR RS8300

High-Speed MWIR Megapixel Infrared Camera

The RS8300 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. The RS8300 camera is a rugged, high performance, full-featured radiometric instrument that can survive harsh range environments

Collapse Expand
Compare products (0/3)