High Performance Cameras



Showing 4 matching products...Grid viewList View

FLIR A8300sc

Compact HD MWIR InSb Camera

The FLIR A8300sc offers the speeds and sensitivity researchers need to capture rapid thermal events and record the most accurate temperature measurements. This MWIR can stream crisply detailed, low-noise HD data over Gigabit Ethernet and CoaXPress to a PC for live image viewing and recording. With full user control over integration times, synchronization inputs, and window sizes, the A8300sc is the perfect tool for electronics inspection, thermal microscopy, non-destructive testing, and more R&D applications.

FLIR A6750 MWIR

High Performance MWIR InSb Camera

The FLIR A6750 MWIR camera offers short exposure times and high-speed windowed frame rates, making it an ideal choice for recording rapid thermal events and fast-moving targets. Freeze motion or achieve accurate temperature measurements on moving subjects, and perform a variety of non-destructive testing with this cooled InSb camera. The 327,680 (640 x 512) pixel IR resolution and high sensitivity produce crisp imagery, well suited to electronics inspections, medical thermography, and more.

FLIR A6750 SLS

Longwave Infrared Thermal Camera

The FLIR A6750 SLS longwave camera is the ideal choice for high-speed thermal events and fast moving targets. It offers extremely short integration times and windowed frame rates above 4,000 Hz, so you can freeze motion or achieve accurate temperature measurements on moving subjects. The 327,680 (640 x 512) pixel IR resolution and high sensitivity produce crisp imagery, well suited to electronics inspections, medical thermography, and more.

  View and Compare 5 Models
   Collapse
Collapse Expand
Compare products (0/3)