High Performance Cameras - Fixed Advanced-Level Cameras

All Products (8)Grid viewList View

FLIR X8500sc MWIR

High-Speed HD MWIR InSb Camera

The FLIR X8500sc is a highly sensitive, high-speed, high definition MWIR camera designed for scientists, researchers, and engineers. It has all the features needed for research and science: from on-camera RAM/SSD recording to a four-position motorized flter wheel. Plus, by combining HD resolution with high-speed frame rates, the X8500sc allows researchers to fully image the scene and stop motion on high-speed events – whether they’re in the lab or on the test range.

FLIR X8500sc SLS

High-Speed HD LWIR SLS Camera

The FLIR X8500sc SLS is a highly sensitive, high definition LWIR camera designed for scientists, researchers, and engineers. The strained layer superlattice (SLS) detector offers HD resolution combined with shorter snapshot speeds, wider temperature bands, and better uniformity than current LWIR or MWIR alternatives. With advanced triggering and on-camera RAM/SSD recording, researchers can easily stop motion on high-speed events, whether they’re in the lab or on the test range.

FLIR X6800sc MWIR

High Speed, Performance MWIR InSb Camera

The FLIR X6800sc is a fast, highly sensitive MWIR camera designed for scientists, researchers, and engineers. With advanced triggering and on-camera RAM/SSD recording, this camera offers the functionality to stop motion on high- speed events both in the lab and at the test range. The X6800sc has a cooled FLIR indium antimonide (InSb) detector and captures full 640 x 512 images at 502 frames per second, or up to 29,134 Hz with windowing.

FLIR X6900sc MWIR

High Performance MWIR InSb Camera

The FLIR X6900sc is an extraordinarily fast, highly sensitive MWIR camera designed for scientists, researchers, and engineers. With advanced triggering, on-camera RAM/SSD recording, and a four-position motorized filter wheel, this camera offers the functionality to stop motion on high speed events, whether they’re in the lab or on the test range

FLIR X6900sc SLS

High Performance LWIR SLS Camera

The FLIR X6900sc SLS is an extraordinarily fast, highly sensitive LWIR camera designed for scientists, researchers, and engineers. The strained layer superlattice (SLS) detector offers shorter snapshot speeds, wider temperature bands, and better uniformity than current LWIR or MWIR alternatives. With advanced triggering, on-camera RAM/SSD recording, and a four-position motorized filter wheel, this camera offers the functionality to stop motion on high-speed events both in the lab and at the test range.

FLIR RS6700

Range & Scientific Infrared Camera

The RS6700 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. RS6700 cameras are rugged, high performance, full-featured radiometric instruments that can survive the harshest of environments .

FLIR RS6800

High Speed MWIR Infrared Camera

The RS6800 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. The RS6800 camera is a rugged, high performance, full-featured radiometric instrument that can survive harsh range environments

FLIR RS8300

High-Speed MWIR Megapixel Infrared Camera

The RS8300 is a multi-application long range infrared camera system designed for range tracking, target signature, research, and science applications. The RS8300 camera is a rugged, high performance, full-featured radiometric instrument that can survive harsh range environments

Collapse Expand
Compare products (0/3)