High Performance Cameras - Handheld Cameras

All Products (6)Grid viewList View

  View and Compare 4 Models
   Collapse
  View and Compare 4 Models
   Collapse
  View and Compare 6 Models
   Collapse
  View and Compare 7 Models
   Collapse
FLIR GF335

Cooled MWIR High-Sensitivity Camera

If you need a mobile camera that can detect extremely subtle temperature differences, the FLIR GF335 Broadband is the camera for you. The GF335 is a high sensitivity, low noise, cooled thermal camera that excels at detecting faint heat signatures. It is well suited to a wide range of applications, including use on test ranges, non-destructive testing, research, and science applications.

FLIR T1020 (Science)

HD Performance Handheld Infrared Camera

The T1020 (T1K) is a portable, high-speed, high definition infrared cameras designed to help you capture stunning thermal images and precise temperature measurement, whether you’re in the field or in the lab. Stream lossless radiometric imagery at up to 240 Hz with windowing through the optional High Speed Interface (HSI)*. When paired with a close-up 3× lens, T1K cameras accurately measure temperature on targets down to 51 μm. Whether you’re an engineer, researcher, or product developer, these battery-powered, handheld cameras offer the features and flexibility you need.

Collapse Expand
Compare products (0/3)