All Products (3) Grid view Grid view List View List View

FLIR RF-160

Counter-UAS Sensor

The FLIR RF-160 is a counter-UAS solution that can detect unauthorized drones entering airspace surrounding critical infrastructure and government facilities up to a range of 5 km. Unwanted drone activity has emerged as a major security threat. Using cloud-based or on-premises software, the FLIR RF-160 can detect and track drones over such locations as military bases, data centers, correctional institutions, utilities, stadiums, airports, and public events. The RF-160 also provides vital data and forensic evidence following drone incidents.

Ranger® R8SS-3D

Air and Ground Drone Surveillance Panel Radar

The man-portable FLIR Ranger® R8SS-3D has the vertical coverage, low minimum detection velocity and algorithms to detect and track up to 500 drone targets simultaneously, while filtering bird detections. The R8SS-3D can monitor the coverage area four times per second, running 24/7, detecting all ground and aerial threats in virtually any climate, day and night. Compact and lightweight, it fits in a backpack, draws only 135W, while costing much less than its vehicle-sized counterparts.

  View and Compare 7 Models
   Collapse