Compare Products
Blackfly S USB3Model: BFS-U3-89S6C-C: 8.9 MP, 42 FPS, Sony IMX255, Color |
Blackfly S USB3Model: BFS-U3-88S6C-C: 8.9 MP, 32 FPS, Sony IMX267, Color |
Blackfly S USB3Model: BFS-U3-123S6C-C: 12.3 MP, 30 FPS, Sony IMX253, Color |
|
Features |
|||
Acquisition Modes | Continuous / Single Frame / Multi Frame | Continuous / Single Frame / Multi Frame | Continuous / Single Frame / Multi Frame |
Exposure Control | Hardware trigger, programmable via camera API, automatic | Hardware trigger, programmable via camera API, automatic | Hardware trigger, programmable via camera API, automatic |
Exposure Range | 10 µs to 30 seconds | 14 µs to 30 seconds | 10 µs to 30 seconds |
Flash Memory | 6 MB non-volatile memory | 6 MB non-volatile memory | 6 MB non-volatile memory |
Gain Control | Manual, automatic (AGC) | Manual, automatic (AGC) | Manual, automatic (AGC) |
Image Buffer | 240 MB | 240 MB | 240 MB |
Image Processing | Color correction matri×, gamma, lookup table, saturation, and sharpness | Color correction matrix, gamma, lookup table, saturation, and sharpness | Color correction matri×, gamma, lookup table, saturation, and sharpness |
Max Frame Rate Standard | 42 | 32 | 30 |
Partial Image Modes | Pixel binning, decimation, ROI | Pixel binning, decimation, ROI | Pixel binning, decimation, ROI |
Synchronization | Software trigger, hardware trigger, action command | Software trigger, hardware trigger, action command | Software trigger, hardware trigger, action command |
User Sets | 2 user configuration sets for custom camera settings | 2 user configuration sets for custom camera settings | 2 user configuration sets for custom camera settings |
White Balance | Manual, automatic (AWB) | Manual, automatic (AWB) | Manual, automatic (AWB) |
Performance |
|||
Absolute Sensitivity Threshold (y) | 5.32 | 5.02 | 5.22 |
Dynamic Range dB | 71.33 | 71.57 | 70.92 |
Gain Range | 0 db to 47 dB | 0 dB to 47 dB | 0 db to 47 dB |
Quantum Efficiency Blue | 46.43 (460nm) | 45.33 (460nm) | 46.27 (460nm) |
Quantum Efficiency Green | 56.28 (530nm) | 55.99 (530nm) | 57.09 (530nm) |
Quantum Efficiency Red | 45.94 (625nm) | 44.33 (625nm) | 45.81 (625nm) |
Saturation Capacity (e-) | 11038 | 10659 | 10476 |
Temporal Dark Noise (Read Noise) | 2.50 | 2.31 | 2.48 |
Physical |
|||
Auxiliary Output | 3.3 V, 120 mA maximum | 3.3 V, 120 mA maximum | 3.3 V, 120 mA maximum |
Connector | USB3 Micro-B | Hirose HR10A-7R-6PB | USB3 Micro-B | Hirose HR10A-7R-6PB | USB3 Micro-B | Hirose HR10A-7R-6PB |
Data Interface | USB 3.1 Gen 1 | USB 3.1 Gen 1 | USB 3.1 Gen 1 |
Digitization Bit Depth (ADC) | 10-bit, 12-bit | 12-bit | 10-bit, 12-bit |
Dimensions [W x H x L] | 29 mm × 29 mm × 30 mm | 29 mm × 29 mm × 30 mm | 29 mm × 29 mm × 30 mm |
Lens Mount | C-mount | C-mount | C-mount |
Mass | 36 g | 36 g | 36 g |
Megapixels | 8.9 | 8.9 | 12.3 |
Non-Isolated I/O Ports | 1 bi-directional, 1 input | 1 bi-directional, 1 input | 1 bi-directional, 1 input |
Operating Humidity | 20 to 80% (no condensation) | 20 to 80% (no condensation) | 20 to 80% (no condensation) |
Operating Temperature | 0° to 50°C | 0° to 50°C | 0° to 50°C |
Optical Filter | IR-Cut Off (670 nm) | IR-Cut Off (670 nm) | IR-Cut Off (670 nm) |
Opto-isolated I/O Ports | 1 input, 1 output | 1 input, 1 output | 1 input, 1 output |
Part Number | BFS-U3-89S6C-C | BFS-U3-88S6C-C | BFS-U3-123S6C-C |
Pixel Size | 3.45 | 3.45 | 3.45 |
Power Requirements | 8-24 V via GPIO or 5 V via USB3 | 8-24 V via GPIO or 5 V via USB3 | 8-24 V via GPIO or 5 V via USB3 |
Resolution | 4096 × 2160 | 4096 × 2160 | 4096 × 3000 |
Sensor Format | 1" | 1" | 1.1" |
Sensor Model | Sony IMX255 | Sony IMX267 | Sony IMX253 |
Sensor Shutter Type | Global shutter | Global shutter | Global shutter |
Sensor Type | CMOS | CMOS | CMOS |
Spectrum | Color | Color | Color |
Storage Humidity | 30 to 95% (no condensation) | 30 to 95% (no condensation) | 30 to 95% (no condensation) |
Storage Temperature | -30° to 60°C | -30° to 60°C | -30° to 60°C |
Recommended System Configuration |
|||
Port | USB3 Port | USB3 Port | USB3 Port |
Required Accessories | Lens, Cable, Host Adapter (USB 3.1 Gen 1) | Lens, Cable, Host Adapter (USB 3.1 Gen 1) | Lens, Cable, Host Adapter (USB 3.1 Gen 1) |
Compliance & Certifications |
|||
Compliance | CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099. | CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099. | CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099. |
Machine Vision Standard | USB3 Vision v1.0 | USB3 Vision v1.0 | USB3 Vision v1.0 |
Warranty | 3 years | 3 years | 3 years |