Compare Products
FLIR A8580 MWIRModel: FLIR A8580 InSb (1.5–5.0 µm), f/2.5 |
FLIR A8580 SLSModel: FLIR A8581 SLS (7.5–12.0 µm), f/2.5 |
|
Imaging & Optical |
||
AGC | Manual, linear, plateau equalization, DDE | Manual, linear, plateau equalization, DDE |
Ambient Drift Compensation | Yes, with factory calibration | Yes, with factory calibration |
Available Lenses | Manual (broadband): 25 mm, 50 mm, 100 mm Motorized: TBA | Manual or Motorized (7.5–12.5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm |
Camera f-number | f/2.5 | f/2.5 |
Close-up Lenses/Microscopes | NA | 1x (12 µm/pixel) |
Detector Pitch | 12 µm | 12 µm |
Detector Type | FLIR indium antimonide (InSb) | Strained Layer Superlattice (SLS) |
Digital Data Protocol | Gigabit Ethernet (GigE Vision 2.0), CoaXPress | Gigabit Ethernet (GigE Vision 2.0), CoaXPress |
Dynamic Range | 14-bit | 14-bit |
Filtering | Internal 4-position motorized filter wheel; factory installed filters | Internal 4-position motorized filter wheel; factory installed filters |
Focus | Motorized (compatible w/manual lenses, no BB motorized lenses available) | Motorized (compatible w/manual lenses) |
Frame Rate [Full Window] | Programmable; 0.0015 Hz to ~45 Hz (GigE), 60 Hz (CXP) | Programmable; 0.0015 Hz to ~45 Hz (GigE), 60 Hz (CXP) |
HD Video | SDI | SDI |
Image Time Stamp | Yes | Yes |
Lens Interface | FLIR FPO-M (4-tab bayonet, motorized) | FLIR FPO-M (4-tab bayonet, motorized) |
Minimum Integration Time | 480 ns to ~full frame | 480 ns to ~full frame |
NETD | ≤40 mK (≤30 mK typical) | ≤45 mK (≤40 mK typical) |
Operability | >99.5% (99.9% typical) | ≥98% (≥99% typical) |
Palette | Selectable 8-bit | Selectable 8-bit |
Pixel Clock | 100 MHz | 100 MHz |
Readout | Snapshot | Snapshot |
Readout Modes | Asynchronous integrate while read Asynchronous integrate then read | Asynchronous integrate while read Asynchronous integrate then read |
Resolution | 1280 × 1024 | 1280 × 1024 |
Spectral Range | 1.5 – 5.0 µm | 7.5 µm (lower), 11.5–12.5 µm (upper) |
Subwindow Modes | Flexible windowing down to 32 × 4 (steps of 32 columns, 4 rows) | Flexible windowing down to 32 × 4 (steps of 32 columns, 4 rows) |
Video Modes | SDI: 720p@50/59.9, 1080p@25/29.9 | SDI: 720p@50/59.9, 1080p@25/29.9 |
Zoom | Automatic, variable | Automatic, variable |
Measurement & Analysis |
||
Accuracy | ±2°C (±1°C typical) below 100°C, ±2% of reading (±1% typical) above 100°C | ±2°C (±1°C typical) below 100°C, ±2% of reading (±1% typical) above 100°C |
Optional Temperature Range | 45°C to 600°C (ND1), 250°C to 2000°C (ND2), 500°C to 3000°C (ND3) | 250°C to 2000°C (ND1), 500°C to 3000°C (ND2) |
Communication & Data Storage |
||
Command and Control | GenICam (GigE, CXP), RS-232 | GenICam (GigE, CXP), RS-232 |
Synchronization Modes | Sync In, Sync Out | Sync In, Sync Out |
General |
||
Size [L x W x H ] w/o Lens | 226 × 117 × 135 mm (8.9 × 4.6 × 5.3 in) | 226 × 117 × 135 mm (8.9 × 4.6 × 5.3 in) |
Weight [without lens] | 3.4 kg (8.5 lbs) | 3.4 kg (8.5 lbs) |
Power |
||
Power | 24 VDC (<50 W steady state) | 24 VDC (<50 W steady state) |
Environmental & Certifications |
||
Mounting | 2x ¼"–20 tapped holes, 1x ⅜"–16 tapped hole, 4x 10-24 tapped holes | 2x ¼"–20 tapped holes, 1x ⅜"–16 tapped hole, 4x 10-24 tapped holes |