Compare Products
FLIR A6780 SLSModel: A6781 SLS |
FLIR A6780 MWIRModel: A6781 MWIR |
|
Imaging & Optical |
||
Available Lenses | Manual (7.5-12 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm Motorized (7.5-12 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm | Manual (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm Motorized (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm |
Camera f-number | f/2.5 | f/2.5 |
Close-up Lenses/Microscopes | 1X | 1X, 3X |
Detector Type | Strained-Layer Superlattice | FLIR indium antimonide (InSb) |
Dynamic Range | 14-bit | 14-bit |
Filter Holder [Warm] | 3-position motorized filter wheel ( 1 inch diameter filters) | 3-position motorized filter wheel ( 1 inch diameter filters) |
Focus | Motorized (compatible w/ manual) | Motorized (compatible w/ manual) |
Frame Rate [Full Window] | Programmable; 0.0015 Hz to 125 Hz | Programmable; 0.0015 Hz to 125 Hz |
Image Time Stamp | Yes | Yes |
Integration Time | 480 ns to ~full frame | 480 ns to ~full frame |
Lens Interface | FLIR FPO-M (4-tab bayonet, motorized) | FLIR FPO-M (4-tab bayonet, motorized) |
On Camera Image Storage | None | None |
Operability | ≥98% (≥99% typical) | ≥99.8% (≥99.95% typical) |
Overlay | Fixed configuration, can be turned off | Fixed configuration, can be turned off |
Palette | Selectable 8-bit | Selectable 8-bit |
Pixel Clock | 50 MHz | 50 MHz |
Pixel Size [Square] | 15 µm | 15 µm |
Radiometric Data Streaming | Gigabit Ethernet (GigE Vision) | Gigabit Ethernet (GigE Vision) |
Readout Modes | Asynchronous integrate while read, asynchronous integrate then read | Asynchronous integrate while read, asynchronous integrate then read |
Readout Type | Snapshot | Snapshot |
Resolution | 640 × 512 | 640 × 512 |
Sensor Cooling | Closed-cycle rotary | Closed-cycle rotary |
Spectral Range | 7.5 µm (lower), 10-11 µm (upper) | 3.0 – 5.0 µm |
Standard Video | SDI | SDI |
Standard Video Zoom | Automatic, variable | Automatic, variable |
Subwindow Modes | Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows) | Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows) |
Thermal Sensitivity_NETD [typical] | ≤40 mK (typical) | ≤20 mK (typical) |
Video Modes | SDI: 720p@50/59.9, 1080p@25/29.9 | SDI: 720p@50/59.9, 1080p@25/29.9 |
Measurement & Analysis |
||
Accuracy | ≤100°C (≤212°F), ±2°C (±3.6°F) accuracy (±1°C/1.8°F typical); >100°C ±2% of reading (±1% typical) | ≤100°C (≤212°F), ±2°C (±3.6°F) accuracy (±1°C/1.8°F typical); >100°C ±2% of reading (±1% typical) |
Ambient Drift Compensation [with factory cal] | Yes | Yes |
Automatic Gain Control | Manual, Linear, Plateau equalization, DDE | Manual, Linear, Plateau equalization, DDE |
Optional Temperature Range [with band matched optics] | 250°C to 2000°C/482°F to 3632°F (ND1); 500°C to 3000°C/932°F to 5432°F (ND2) | 45°C to 600°C/113°F to 1112°F (ND1); 250°C to 2000°C/482°F to 3632°F (ND2); 500°C to 3000°C/932°F to 5432°F (ND3) |
Standard Temperature Range [with band matched optics] | -20°C to 350°C (-4°F to 662°F) | -20°C to 350°C (-4°F to 662°F), -10°C (50°F) for microscopes |
Communication & Data Storage |
||
Command and Control | GenICam (GigE), RS-232 | GenICam (GigE), RS-232 |
Synchronization Modes | Sync In, Sync Out | Sync In, Sync Out |
General |
||
Size [L x W x H ] w/o Lens | 226 × 102 × 109 mm (8.9 × 4.0 × 4.3 in) | 226 × 102 × 109 mm (8.9 × 4.0 × 4.3 in) |
Weight [without lens] | 2.3 kg (5 lbs) | 2.3 kg (5 lbs) |
Power |
||
Power | 24 VDC (<24 W steady state) | 24 VDC (<24 W steady state) |
Environmental & Certifications |
||
Mounting | 2 × ¼" -20 tapped holes, 1 × 3/8"-16 tapped hole, 4 × 10-24 tapped holes | 2 × ¼" -20 tapped holes, 1 × 3/8"-16 tapped hole, 4 × 10-24 tapped holes |
Operating Temperature Range | -20°C to 50°C (-4°F to 122°F) | -20°C to 50°C (-4°F to 122°F) |