Compare Products
FLIR E54-ESTModel: E54-EST, 24° Lens |
FLIR E86-ESTModel: E86-EST, 24° Lens |
|
Imaging & Optical |
||
Camera f-number | 1.3 | 1.3 |
Color | Black | Black |
Color Palettes | Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava | Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava |
Detector Type and Pitch | Uncooled microbolometer, 17 µm | Uncooled microbolometer, 17 µm |
Digital Data Streaming | Simultaneous thermal and visible, USB Type-C | Simultaneous thermal and visible, USB Type-C |
Digital Zoom | 1-4x continuous | 1-4x continuous |
Field of view (FOV) | 24° × 18° | 24° × 18° |
FLIR Screen-EST Mode | Yes | Yes |
Focal Length | 17 mm (0.67 in) | 17 mm (0.67 in) |
Focus | Manual | Continuous laser distance meter (LDM), one-shot LDM, one-shot contrast, manual |
Frame Rate | 30 Hz | 30 Hz |
Image Modes | Infrared, visual, MSX°, picture-in-picture | Infrared, visual, MSX°, picture-in-picture |
IR Resolution | 320 × 240 | 464 × 348 |
Lens | 24° (fixed) | 24° |
Lens Identification | Automatic | Automatic |
Minimum Focus Distance | 0.15 m (0.49 ft) | 0.15 m (0.49 ft) |
MSX | Yes | Yes |
Palette | Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC | Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC |
Spatial resolution (IFOV) | 1.75 mrad/pixel | 0.90 mrad/pixel |
Spectral Range | 7.5–14 µm | 7.5–14 µm |
Thermal Sensitivity_NETD [typical] | <40 mK @ 30°C (86°F) | <40 mK @ 30°C (86°F) |
UltraMax | No | Yes |
Viewfinder | No | No |
Measurement & Analysis |
||
Accuracy [Drift] in Screen-EST Mode | ±0.3°C (±0.5°F) | ±0.3°C (±0.5°F) |
Automatic hot & cold detection | Auto-maximum/minimum markers within area | Auto-maximum/minimum markers within area |
Emissivity Correction | Yes: variable from 0.01 to 1.0 or selected from materials list | Yes: variable from 0.01 to 1.0 or selected from materials list |
Languages | 21 | 21 |
Measurement Corrections | Yes | Yes |
Object Temperature Range | 15°C to 45°C (59°F to 113°F) | 15°C to 45°C (59°F to 113°F) |
Reference Temperature | Yes | Yes |
Sampling Average in Screen-EST Mode | Recommended range: 30 to 45°C (86 to 113°F) in stable room temperature | Recommended range: 30 to 45°C (86 to 113°F) in stable room temperature |
User Interface |
||
Display | 4 in., 640 × 480 optically-bonded PCAP touchscreen, with 400 cd/m2 surface brightness | 4 in., 640 × 480 optically-bonded PCAP touchscreen, with 400 cd/m2 surface brightness |
Display Technology | IPS | IPS |
Environmental & Certifications |
||
Drop | Designed for 2 m (6.6 ft) | Designed for 2 m (6.6 ft) |
Operating Temperature Range | -15°C to 50°C (5°F to 122°F) | -15°C to 50°C (5°F to 122°F) |
Radio Spectrum | ETSI EN 300 328/FCC Part 15.249/RSS-247 Issue 2 | ETSI EN 300 328/FCC Part 15.249/RSS-247 Issue 2 |
Safety | EN/UL/CSA/PSE 60950-1 | EN/UL/CSA/PSE 60950-1 |
Storage Temperature Range | -40°C to 70°C (-40°F to 158°F) | -40°C to 70°C (-40°F to 158°F) |
Tripod Mounting | UNC ¼"-20 | UNC ¼"-20 |
Warranty | http://www.flir.com/warranty/ | http://www.flir.com/warranty/ |