Compare Products
GIS-320Model: Workswell GIS-320, 14.5° Lens |
GIS-320Model: Workswell GIS-320, 24° Lens |
|
Imaging & Optical |
||
Detector Type | Focal Plane Array (FPA), cooled InSb | Focal Plane Array (FPA), cooled InSb |
Digital Camera | 1/3” sensor, auto white balance, wide dynamic range, blacklight compensation, exposure and gamma control | 1/3” sensor, auto white balance, wide dynamic range, blacklight compensation, exposure and gamma control |
Digital image enhancement | Noise reduction filter, High Sensitivity Mode (HSM) | Noise reduction filter, High Sensitivity Mode (HSM) |
Field of view (FOV) | 14.5° × 10.8° | 24° × 18° |
Focus | Automatic motorized focus | Automatic motorized focus |
Full Frame Rate | 30 Hz output to USB | 30 Hz output to USB |
Image Modes | IR only, VIS only, Picture in Picture with optical zoom, High Sensitivity Mode (HSM) | IR only, VIS only, Picture in Picture with optical zoom, High Sensitivity Mode (HSM) |
IR Resolution | 320 × 240 pixels | 320 × 240 pixels |
Minimum Focus Distance | 0.5 m (1.6 ft) | 0.3 m (1 ft) |
NETD | <10 mK @ 30°C (86°F) | <10 mK @ 30°C (86°F) |
Radiometric IR video recording | Radiometric full-frame IR recording (raw data recording in 30 Hz)
Digital camera H.264 encode video HD recording |
Radiometric full-frame IR recording (raw data recording in 30 Hz)
Digital camera H.264 encode video HD recording |
Spectral Range | 3.2 — 3.4 µm | 3.2 — 3.4 µm |
Zoom | IR image: 1 — 8x continuous digital zoom, VIS image: 10x optical zoom with vibration compensation | IR image: 1 — 8x continuous digital zoom, VIS image: 10x optical zoom with vibration compensation |
Measurement & Analysis |
||
Frequency | 60 Hz | 60 Hz |
Measurement Presets | Max temperature, min temperature, center temperature | Max temperature, min temperature, center temperature |
Temperature Range | -20 to 350°C (-4 to 662°F) | -20 to 350°C (-4 to 662°F) |
Communication & Data Storage |
||
Ethernet Interface | Ethernet port RJ-45, future connectivity | Ethernet port RJ-45, future connectivity |
Image File Format | Radiometric JPEG images and digital camera JPEG Full HD
Radiometric TIFF |
Radiometric JPEG images and digital camera JPEG Full HD
Radiometric TIFF |
Storage Media | Internal high-speed SSD 256GB for image and video recording
External slot for Micro SD card & USB 2.0 for USB stick for taking images |
Internal high-speed SSD 256GB for image and video recording
External slot for Micro SD card & USB 2.0 for USB stick for taking images |
USB - Image Streaming | 16-bit 320 × 240 pixels @ 30 Hz | 16-bit 320 × 240 pixels @ 30 Hz |
USB - Standard | 2.0 port, keyboard connection for in-house control | 2.0 port, keyboard connection for in-house control |
USB - Video Streaming | 640 × 480 pixels @ 30 Hz | 640 × 480 pixels @ 30 Hz |
Video Output | Digital HDMI 720p (1280 × 720 px), Aspect ratio 16:9, Micro HDMI | Digital HDMI 720p (1280 × 720 px), Aspect ratio 16:9, Micro HDMI |
Environmental & Certifications |
||
Mounting | 4 × 1/4-20 UNC thread | 4 × 1/4-20 UNC thread |
Operating Temperature Range | -15 to 50°C (-4 to 122°F) | -15 to 50°C (-4 to 122°F) |