Compare Products
FLIR A8200scModel: FLIR A8200sc |
FLIR A8300scModel: FLIR A8300sc |
|
Imaging & Optical |
||
AGC | Linear, PE, DDE | Linear, PE, DDE |
Available Lenses | 17 mm, 25 mm, 50 mm, 100 mm, 200 mm | 17 mm, 25 mm, 50 mm, 100 mm |
Camera Control | GenICam, RS-232 | GenICam |
Camera f-number | f/4.0 | f/4.0 |
Close-up Lenses/Microscopes | 1x, 4x | 1x, 4x |
Detector Pitch | 18 µm | 14 µm |
Detector Type | FLIR indium antimonide (InSb) | FLIR indium antimonide (InSb) |
Digital Data Protocol | Gigabit Ethernet (GigE Vision® 2.0) & CoaXPress | Gigabit Ethernet (GigE Vision 2.0), USB3 (USB3 Vision), CoaXPress |
Dynamic Range | 14-bit | 14-bit |
Filtering | Behind-the-lens filter holder | Behind the Lens |
Focus | Manual | Manual |
Frame Rate [Full Window] | 50Hz | 60 Hz |
HD Video | HD-SDI (720p/50/59.9, 1080p/25/29.9) | HD-SDI |
Max Frame Rate | 50 Hz full frame | 60 Hz @ Full Window |
Minimum Integration Time | 480 ns | 500 ns |
NETD | <20 mK | <25 mK* *Measured at 25°C, mid-well, with lens |
Operability | >99.5% (99.9% typical) | >99.5% (99.9% typical) |
Palette | Selectable 8-bit | Selectable 8-bit |
Readout | Snapshot | Snapshot |
Readout Modes | Asynchronous Integrate While Read; Asynchronous Integrate Then Read | Asynchronous Integrate While Read; Asynchronous Integrate Then Read |
Resolution | 1024 x 1024 | 1280 x 720 |
Sensor Cooling | Closed cycle linear | Closed Cycle Linear |
Spectral Range | 3.0 – 5.0 µm | 3.0 – 5.0 µm |
Subwindow Modes | Flexible (steps of 16 columns, 8 rows) | Flexible (FPA centered) |
Well Capacity | 2.0 M electrons | 5.9 M electrons |
Zoom | Video Zoom is Auto Selected; Full Res = 1x, 1/4 Res = 2x | Video Zoom is Auto Selected; Full Res = 1x, 1/4 Res = 2x |
Measurement & Analysis |
||
Accuracy | ±1°C or ±1% of reading Valid for 0°C to 3000°C on standard lens & filter configurations only | ±2°C or ±2% of reading Valid for 0°C to 3000°C on standard lens & filter configurations only ±1°C or ±1% of reading optional upgrade |
Optional Temperature Range | Up to 1,500°C (2,732°F) Up to 3,000°C (5,432°F) | Up to 1,500°C (2,732°F) Up to 2,000°C (3,632°F) |
Standard Temperature Range | -20°C to 350°C (-4°F to 662°F) | -20°C to 350°C (-4°F to 662°F) |
Communication & Data Storage |
||
Analog Video | NA | NA |
Command and Control | GenICam | GenICam |
Synchronization Modes | Sync In, Sync Out | Sync In, Sync Out |
General |
||
Size [L x W x H ] w/o Lens | 8.9 x 4.6 x 5.3 in (226 x 117 x 135 mm) | 8.9 x 4.6 x 5.3 in (226 x 117 x 135 mm) |
Weight [without lens] | 8.2 lbs (3.73 kg) | 8.2 lbs (3.73 kg) |
Power |
||
Power | 24 VDC (<50 W steady state) | 24 VDC (<50 W steady state) |
Environmental & Certifications |
||
Detection Zones | 40 g, 11 msec 1/4 sine pulse / 4.3 g RMS random vibration, all 3 axes | 40 g, 11 msec 1/4 sine pulse / 4.3 g RMS random vibration, all 3 axes |
Mounting | 2 ea. 1/4 -20 tapped holes 1 ea. 3/8-16 tapped hole | 2 x 1/4"–20, 1 x 3/8"–16, 4 x 10/24 |
Operating Temperature Range | -20°C to 50°C (-4°F to 122°F ) | -40°C to 50°C (-40°F to 122°F ) |
Storage Temperature Range | -55°C to 80°C (-67°F to 176°F) | -55°C to 80°C (-67°F to 176°F ) |